Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
MC60-12GM50-1N-V1
General specifications |
Switching function | Normally open (NO) |
Output type | NAMUR |
Rated operating distance | 60 mm |
Installation | flush in non-magnetic metal |
Assured operating distance | 10 ... 48.6 mm |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
Switching frequency | 0 ... 5000 Hz |
Current consumption | |
| Magnet detected | ≥ 2.5 mA |
| Magnet not detected | ≤ 1 mA |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 4382 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
ATEX approval | |
| Equipment protection level Gb | TÜV 01 ATEX 1718 |
FM approval | |
| Control drawing | 116-0165 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | Stainless steel 1.4404 / AISI 316L |
Sensing face | Stainless steel 1.4404 / AISI 316L |
Degree of protection | IP67 |
Dimensions | |
| Length | 40 mm |
| Diameter | 12 mm |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27274301 |
ECLASS 12.0 | 27274301 |
ECLASS 11.0 | 27270104 |
ECLASS 10.0.1 | 27270104 |
ECLASS 9.0 | 27270104 |
ECLASS 8.0 | 27270104 |
ECLASS 5.1 | 27270104 |
ETIM 9.0 | EC002544 |
ETIM 8.0 | EC002544 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 39121550 |
Details:
MC60-12GM50-1N-V1
Product Documentation:
MC60-12GM50-1N-V1
Safety and Security Documentation | Language | File Type | File Size |
Instruction manual | ENG | PDF | 162 KB
|
Design / Simulation:
MC60-12GM50-1N-V1
Approvals:
MC60-12GM50-1N-V1
Associated Products:
MC60-12GM50-1N-V1
Accessories |
|
|
|
Mounting flange, 12 mmfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 2-pin, PUR cable blue, NAMURfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 2-pin, PUR cable blue, NAMURfa |
|
|
|
|
Permanent magnet for magnetic field sensorsfa |
|
|
|
|
Permanent magnet for magnetic field sensorsfa |
|