Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
BT65-Y121361
Product Description |
Activator for F31 series |
General specifications |
Ring diameter | max. 65 mm |
Spring ring height | max. 6 mm |
Mechanical specifications |
Shaft diameter | < 58 mm |
Shaft height | 20 mm and 30 mm |
Mounting hole pattern | 30 x 80 mm |
Material | |
| Housing | PA |
| Spacer disk | PA (1 unit, 10 mm strong) |
| Stopper cap | PBT (1 unit black) |
| Identification stopper | PP (2 units yellow, 2 units black) |
| Mounting screw | for activator: 1.4305 / AISI 303 (1 piece M6 x 25) for sensors - F31: 1.4305 / AISI 303 (4 pieces M5 x 16) (2 pieces M5 x 12) |
| Activation target | Stainless steel 1.4305 / AISI 303 (integrated) |
Classifications
System | Classcode |
ECLASS 13.0 | 27274002 |
ECLASS 12.0 | 27274002 |
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251509 |
Details:
BT65-Y121361
Design / Simulation:
BT65-Y121361