Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
ODZ-MAH-BAT
Product Description |
Lithium ion battery 1950 mAh |
Electrical specifications |
Capacitance | 1950 mAh |
Mechanical specifications |
Mass | approx. 60 g |
Dimensions | approx. (45 x 60 x 19) mm |
| Height | 19 mm |
| Width | 45 mm |
| Depth | 60 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280192 |
ECLASS 12.0 | 27280192 |
ECLASS 11.0 | 27280192 |
ECLASS 10.0.1 | 27280192 |
ECLASS 9.0 | 27050403 |
ECLASS 8.0 | 27050403 |
ECLASS 5.1 | 27059090 |
ETIM 8.0 | EC000357 |
ETIM 7.0 | EC000357 |
ETIM 6.0 | EC000357 |
ETIM 5.0 | EC001199 |
UNSPSC 12.1 | 26111701 |
Details:
ODZ-MAH-BAT