Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OHV-BAT
Product Description |
Lithium ion battery, 1300 mAh |
Electrical specifications |
Nominal voltage | 3.7 V |
Nominal capacity | 1300 mAH , capacity can varies with usage conditions |
Mechanical specifications |
Mass | approx. 50 g |
Dimensions | 51.3 mm x 22 mm x 64 mm (W x H x D) |
| Height | 22 mm |
| Width | 51.3 mm |
| Depth | 64 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280192 |
ECLASS 12.0 | 27280192 |
ECLASS 11.0 | 27280192 |
ECLASS 10.0.1 | 27280192 |
ECLASS 9.0 | 27050403 |
ECLASS 8.0 | 27050403 |
ECLASS 5.1 | 27059090 |
ETIM 8.0 | EC000357 |
ETIM 7.0 | EC000357 |
ETIM 6.0 | EC000357 |
ETIM 5.0 | EC001199 |
UNSPSC 12.1 | 26111701 |
Details:
OHV-BAT