Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Charger for OHV300 with built-in Bluetooth modem |
Indicators/operating means | ||
---|---|---|
Operation indicator | LED green: supply | |
Function indicator | LED blue: Bluetooth connection | |
Switch | Bluetooth | |
Key | 1 button | |
Electrical specifications | ||
Operating voltage | 5 V DC | |
Operating current | max. 1 A | |
Interface | ||
Physical | Bluetooth (Class II) , Mini USB | |
Transmitter frequency | 2402 ... 2480 MHz (Bluetooth) | |
Transmitter radiated power | 0.002 W | |
Output | ||
Output current | max. 542 mA | |
Output voltage | 4.2 V DC | |
Compliance with standards and directives | ||
Standard conformity | ||
Electromagnetic compatibility | ETSI EN 301489-1:V1.9.2 ETSI EN 301489-17:V2.2.1 EN 61000-6-1:2007 EN 61000-6-2:2005/AC:2005 EN 61000-6-3:2007/A1:2011/AC:2012 EN 61000-6-4:2007/A1:2011 |
|
Safety | EN 60950-1:2006/A11:2009/A1:2010/A12:2011/AC:2011 EN 62311:2008 |
|
Radio spectrum | ETSI EN 300328:V1.8.1 | |
Standards | EN 50581:2012 | |
Approvals and certificates | ||
FCC approval | FCC ID: QQ6-BTC02 | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -30 ... 65 °C (-22 ... 149 °F) | |
Mechanical specifications | ||
Connection | Supply voltage: 5.5 mm hollow socket Interface : Mini USB |
|
Mass | 122 g | |
Dimensions | 115 mm x 83 mm x 60 mm (l x w x h) | |
Height | 60 mm | |
Width | 83 mm | |
Length | 115 mm | |
General information | ||
Scope of delivery | charger + Adapter cable, USB to mini USB |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
The OHV-CHARGER-B15 charger allows you to charge the OHV200* handheld. The charger also includes a Bluetooth modem and a mini USB connection for transferring data.
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3640C | ALL | 317 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|