General specifications |
Signal type | Analog input |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 2 |
Supply |
Connection | Power Rail or terminals 14+, 15- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power dissipation | 1.4 W |
Power consumption | 1.8 W |
Input |
Connection side | field side |
Connection | terminals 1+, 2-, 3 or 5-, 6+ |
Input signal | 0/4 ... 20 mA |
Voltage drop | ≤ 2.4 V at 20 mA (terminals 5, 6) |
Input resistance | ≤ 64 Ω terminals 2-, 3 ; ≤ 500 Ω terminals 1+, 3 (250 Ω load) |
Available voltage | ≥ 16 V at 20 mA terminals 1+, 3 |
Output |
Connection side | control side |
Connection | terminals 7+, 8-; 10+, 11- |
Output signal | 0/4 ... 20 mA (overload > 25 mA) |
Ripple | max. 50 µA rms |
External supply (loop) | 11 ... 30 V DC |
Transfer characteristics |
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
| Influence of ambient temperature | 0.25 µA/K |
Frequency range | input to output: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB) output to input: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB) |
Settling time | 200 µs |
Rise time/fall time | 20 µs |
Galvanic isolation |
Input/Output | basic insulation according to IEC 61010-1, rated insulation voltage 300 Veff |
Input/power supply | basic insulation according to IEC 61010-1, rated insulation voltage 300 Veff |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Indicators/settings |
Display elements | LED |
Labeling | space for labeling at the front |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Conformity |
Electromagnetic compatibility | NE 21:2011 |
Degree of protection | IEC 60529:2001 |
Protection against electrical shock | EN 61010-1:2010 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminals |
Mass | approx. 200 g |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 |
| Height | 124 mm |
| Width | 20 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |