Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Input 0/4 mA ... 20 mA 2 x Output 0/4 mA ... 20 mA (current sink) |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 1.8 W | |
Power consumption | 2.4 W | |
Input | ||
Connection side | field side | |
Connection | terminals 1+, 2-, 3 or 5-, 6+ | |
Input signal | 0/4 ... 20 mA | |
Open circuit voltage/short-circuit current | terminals 1+, 3-: 22.7 V / 38 mA | |
Voltage drop | terminals 5, 6 : ≤ 2.4 V at 20 mA | |
Input resistance | terminals 2-, 3: max. 76 Ω terminals 1+, 3: max. 500 Ω (250 Ω load) |
|
Available voltage | terminals 1+, 3: ≥ 16 V at 20 mA | |
Output | ||
Connection side | control side | |
Connection | terminals 7+, 8-; 10+, 11- | |
Output signal | 0/4 ... 20 mA (overload > 25 mA) | |
Ripple | max. 50 µA rms | |
External supply (loop) | 11 ... 30 V DC | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
|
Influence of ambient temperature | 0.25 µA/K | |
Frequency range | input to output: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB) output to input: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB) |
|
Settling time | 200 µs | |
Rise time/fall time | 20 µs | |
Galvanic isolation | ||
Input/Output | basic insulation according to IEC 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | basic insulation according to IEC 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/Output | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LED | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | EN 61010-1:2010 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 200 g | |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 | |
Height | 124 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Note | Both output loads must be connected to ensure complete and correct operation within the technical specification. | |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This signal conditioner provides the isolation for non-intrinsically safe applications.
The device supplies 2-wire and 3-wire SMART transmitters, and can also be used with 2-wire SMART current sources.
It transfers the analog input signal as two isolated current values.
Digital signals may be superimposed on the input or the output signals and are transferred bi-directionally.
It is designed to provide sink mode outputs.
If the HART communication resistance in the loop is too low, the internal resistance of 250 Ω between terminals 8, 9 and 11, 12 can be used.
Test sockets for the connection of HART communicators are integrated into the terminals of the device.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 41 KB | |
Manual | ENG | 557 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3048 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 83 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
exida Functional Safety Assessment Summary | P+F 05/09-21 R024 | ALL | 349 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0117B | ALL | 376 KB |