Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Input 0/4 mA ... 20 mA Output 0/4 mA ... 20 mA |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 1.8 W | |
Power consumption | 2.4 W | |
Input | ||
Connection side | field side | |
Connection | terminals 1+, 2-, 3 or 5-, 6+ | |
Input signal | 0/4 ... 20 mA | |
Open circuit voltage/short-circuit current | terminals 1+, 3-: 22.7 V / 38 mA | |
Voltage drop | terminals 5, 6 : ≤ 2.4 V at 20 mA | |
Input resistance | terminals 2-, 3: max. 76 Ω terminals 1+, 3: max. 500 Ω (250 Ω load) |
|
Available voltage | terminals 1+, 3: ≥ 16 V at 20 mA | |
Output | ||
Connection side | control side | |
Connection | terminals 7-, 8+,9; 10-, 11+,12 | |
Load | 0 ... 550 Ω at 20 mA | |
Output signal | 0/4 ... 20 mA (overload > 25 mA) | |
Ripple | max. 50 µA eff | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ ± 10 µA incl. calibration, linearity, hysteresis, loads and supply voltage fluctuations |
|
Influence of ambient temperature | ≤ 20 ppm/K | |
Frequency range | input in output: bandwidth with 1 mApp signal 0 ... 7.5 kHz (-3 dB) output in input: band width with 1 Vss signal 0.3 ... 7.5 kHz (-3 dB) |
|
Settling time | 200 µs | |
Rise time/fall time | 20 µs | |
Galvanic isolation | ||
Input/Output | basic insulation according to IEC 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | basic insulation according to IEC 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/Output | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LED | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | EN 61010-1:2010 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 200 g | |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 | |
Height | 124 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Note | Both output loads must be connected to ensure complete and correct operation within the technical specification. | |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 41 KB | |
Manual | ENG | 557 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3048 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 53 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
exida Functional Safety Assessment Summary | P+F 05/09-21 R024 | ALL | 349 KB |