Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
48 V AC ... 253 V AC/20 V DC ... 90 V DC |
Supply | ||
---|---|---|
Connection | terminals 23, 24 | |
Rated voltage | 20 ... 90 V DC / 48 ... 253 V AC | |
Rated current | approx. 100 mA | |
Power dissipation/power consumption | ≤ 1.8 W ; 2 VA / 1.8 W ; 2 VA | |
Input | ||
Connection | 2-wire sensor: terminals 1+, 3- three wire sensor: terminals 1+, 2- and 3 (signal) startup override: terminals 13+, 14- |
|
Line fault detection | breakage I ≤ 0.15 mA; short-circuit I > 6.5 mA | |
Input I | sensor | |
Open circuit voltage/short-circuit current | 22 V / 40 mA | |
Input resistance | 4.7 kΩ | |
Switching point/switching hysteresis | logic 1: > 2.5 mA ; logic 0: < 1.9 mA | |
Pulse duration | > 50 µs | |
Input frequency | 0.001 ... 12000 Hz | |
Line fault detection | breakage I ≤ 0.15 mA; short-circuit I > 4 mA | |
Input II | startup override: 1 ... 1000 s, adjustable in steps of 1 s | |
Active/Passive | I > 4 mA (for min. 100 ms) / I < 1.5 mA | |
Open circuit voltage/short-circuit current | 18 V / 5 mA | |
Output | ||
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 |
|
Output I, II | signal, relay | |
Contact loading | 250 V AC / 2 A / cos φ ≥ 0.7 ; 40 V DC / 2 A | |
Mechanical life | 5 x 107 switching cycles | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Transfer characteristics | ||
Input I | ||
Measurement range | 0.001 ... 12000 Hz | |
Resolution | 0.1 % of measured value , ≥ 0.001 Hz | |
Accuracy | 0.1 % of measured value , > 0.001 Hz | |
Measuring time | < 100 ms | |
Influence of ambient temperature | 0.003 %/K (30 ppm) | |
Output I, II | ||
Response delay | ≤ 200 ms | |
Galvanic isolation | ||
Input/Other circuits | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Output I, II against eachother | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Output I, II/other circuits | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Start-up override/power supply | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN 61326, EN 50081-2 | |
Low voltage | ||
Directive 73/23/EEC | EN 50178 | |
Conformity | ||
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Protection against electrical shock | IEC 61140 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 300 g | |
Dimensions | 40 x 100 x 115 mm (1.6 x 3.9 x 4.5 inch) | |
Height | 100 mm | |
Width | 40 mm | |
Length | 115 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210128 |
ECLASS 12.0 | 27210128 |
ECLASS 11.0 | 27210128 |
ECLASS 10.0.1 | 27210128 |
ECLASS 9.0 | 27210128 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 6.0 | EC002918 |
ETIM 5.0 | EC002475 |
UNSPSC 12.1 | 39121007 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual KF**-DWB-(Ex)1.D | ENG | 1113 KB | |
System Manual | ENG | 3694 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
exida Functional Safety Assessment | P+F 04/03-15 R016 | ALL | 337 KB |