Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
UB2000-30GM-H2
Product Description |
Multi-head system |
General specifications |
Sensing range | |
| Direct detection mode | 50 ... 2000 mm |
| Through-beam mode | 10 ... 5000 mm |
Dead band | |
| Direct detection mode | 0 ... 50 mm |
| Through-beam mode | 0 ... 10 mm |
Standard target plate | 100 mm x 100 mm |
Transducer frequency | approx. 175 kHz |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , ripple 10 %SS |
No-load supply current | ≤ 12 mA |
Input |
Input type | 1 pulse input for transmitter pulse, activation through open collector npn < 1 V: receiver active, > 4 V: receiver inactive |
Output |
Output type | 1 pulse output for echo propagation time, high-active, short-circuit proof |
Signal level | 1-level: ≥ UB - 3 V ; ≤ 10 mA level 0: ≤ 1 V; ≤ 0,1 mA |
Temperature influence | the echo propagation time: ≤ 0.2 % / K |
Standard conformity |
Standards | EN 60947-5-2 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 2 m PVC cable 0.75 mm2 |
Material | |
| Housing | nickel plated brass; plastic components: PBT |
| Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam |
Mass | 290 g |
Dimensions | |
| Length | 93 mm |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27272801 |
ECLASS 12.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ECLASS 10.0.1 | 27272801 |
ECLASS 9.0 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 5.1 | 27272801 |
ETIM 9.0 | EC001847 |
ETIM 8.0 | EC001847 |
ETIM 7.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 5.0 | EC001847 |
UNSPSC 12.1 | 41111960 |
Details:
UB2000-30GM-H2
Product Documentation:
UB2000-30GM-H2
Design / Simulation:
UB2000-30GM-H2
Associated Products:
UB2000-30GM-H2
Accessories |
|
|
|
Mounting flange, 30 mmfa |
|
|
|
|
Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa |
|
|
|
|
Plastic mounting adapter, 30 mmfa |
|
|
|
|
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa |
|
|
|
|
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa |
|
|
|
|
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa |
|