Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 150 ... 2500 mm | |
Dead band | 0 ... 150 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 120 kHz | |
Electrical specifications | ||
Operating voltage | 8 ... 18 V DC , ripple 10 %SS | |
No-load supply current | ≤ 20 mA at 12 V DC |
|
Power consumption | ≤ 250 mW in the measurement operating mode | |
Time delay before availability | ≤ 70 ms | |
Interface | ||
Interface type | Physical LIN interface | |
Transfer rate | 19.2 kBit/s (8N1) | |
Cycle time | 55 ms | |
Output | ||
Resolution | 2 mm | |
Repeat accuracy | ≤ 0.1 % of full-scale value | |
Temperature influence | 3 % of full-scale value over the entire temperature range | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN IEC 60947-5-2:2020 : chapter 8.2.6.2.2, 8.2.6.2.3, 8.2.6.3 The sensor is designed to be supplied by a battery. The sensor signals are further processed in a control unit, which is also responsible for EMC protection. |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | fixed cable with plug | |
Degree of protection | IP66 / IP67 ( connector excluded ) | |
Material | ||
Housing | PBT | |
Transducer | epoxy resin/hollow glass bead mixture; Polyurethane foam, PTFE coated | |
Connector | ||
Type | JST connector: PHR-3 | |
Number of pins | 3 | |
Cable | ||
Cable diameter | 3 x 0.25 mm2 | |
Material | PVC | |
Length | 150 mm | |
Mass | 100 g | |
Dimensions | ||
Height | 37 mm | |
Width | 50 mm | |
Length | 50 mm | |
Factory settings | ||
Output | Temperature compensation Address setting 7 |
|
General information | ||
Scope of delivery | 1 Nut plastic |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
The distance measurement is carried out over the runtime of the ultrasonic impulse. A measuring cycle is triggered by sending a start telegram. Once the measurement has been taken, the result is returned in 16-bit form.