Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Ultrasonic sensor UB500+U9+H3

UB500+U9+H3
  • Separate evaluation
  • With temperature sensor
  • Direct detection mode

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB500+U9+H3

Product Description
Single head system
General specifications
Sensing range60 ... 500 mm
Dead band0 ... 60 mm 1)
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 380 kHz
Electrical specifications
Operating voltage20 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 30 mA
Input
Input type1 pulse input for transmitter pulse, activation through open collector npn
< 1 V: emitter active, > 4 V: emitter inactive
Pulse length10 ... 100 µs (typ. 50 µs) 2)
Pause length≥ 50 x pulse length
Output
Output type1 pulse output for temperature
1-level: > 4 V (100 µA), 0-level: < 0.5 V (100 µA)
1 pulse output for echo propagation time
1-level: ≥ UB -3 V (< 10 mA), 0-level: ≤ 1 V (100 µA)
Pulse length10 µs/K + timer pulse, synchronization with the timer pulse
Temperature influencethe echo propagation time: 0.17 % / K
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Connectionterminal compartment, ≤ 2.5 mm2 conductor csa
Material
HousingPBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass180 g
Dimensions
Height40 mm
Width40 mm
Length128 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB500+U9+H3

Product Documentation: UB500+U9+H3

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF144 KB

Design / Simulation: UB500+U9+H3

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP167 KB

Approvals: UB500+U9+H3

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationE87056ALLLINK---

Associated Products: UB500+U9+H3

Accessories

Mounting aid for VariKont, +U1+ and +U9* fa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.