Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
UB800-18GM40-E5-V1
Product Description |
Single head system |
General specifications |
Sensing range | 50 ... 800 mm |
Adjustment range | 70 ... 800 mm |
Dead band | 0 ... 50 mm |
Standard target plate | 100 mm x 100 mm |
Transducer frequency | approx. 205 kHz |
Response delay | approx. 100 ms |
Indicators/operating means |
LED yellow | indication of the switching state flashing: program function object detected |
LED red | solid red: Error red, flashing: program function, object not detected |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , ripple 10 %SS |
No-load supply current | ≤ 20 mA |
Input |
Input type | 1 program input operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB input impedance: > 4,7 kΩ program pulse: ≥ 1 s |
Output |
Output type | 1 switching output E5, PNP NO/NC, programmable |
Rated operating current | 200 mA , short-circuit/overload protected |
Default setting | Switch point A1: 70 mm Switch point A2: 800 mm |
Voltage drop | ≤ 3 V |
Repeat accuracy | ≤ 1 % |
Switching frequency | ≤ 4 Hz |
Range hysteresis | 1 % of the set operating distance |
Temperature influence | ± 1.5 % of full-scale value |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Degree of protection | IP67 |
Material | |
| Housing | brass, nickel-plated |
| Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT |
Mass | 25 g |
Dimensions | |
| Length | 40 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Details:
UB800-18GM40-E5-V1
Product Documentation:
UB800-18GM40-E5-V1
Design / Simulation:
UB800-18GM40-E5-V1
Approvals:
UB800-18GM40-E5-V1
Associated Products:
UB800-18GM40-E5-V1
Accessories |
|
|
|
Mounting flange, 18 mmfa |
|
|
|
|
Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Programming unitfa |
|
|
|
|
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa |
|
|
|
|
Plastic mounting adapter, 18 mmfa |
|
|
|
|
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa |
|
|
|
|
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa |
|