Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
UB2000-30GM-E0-V15
Product Description |
Single head system |
General specifications |
Sensing range | 200 ... 2000 mm |
Dead band | 0 ... 200 mm |
Standard target plate | 100 mm x 100 mm |
Transducer frequency | approx. 175 kHz |
Response delay | approx. 145 ms |
Indicators/operating means |
LED green | "Power on", program function object detected |
LED yellow | indication of the switching state, program function-no object detected |
LED red | "Error", object uncertain |
Electrical specifications |
Operating voltage | 20 ... 30 V DC , ripple 10 %SS |
No-load supply current | ≤ 60 mA |
Input |
Input type | 1 program input, operating distance 1: -UB ... (-UB +2 V), operating distance 2: (+UB -2 V) ... +UB 1 synchronous input level 0: -UB ... (-UB + 1 V), level 1: (-UB + 5 V) ... +UB Input impedance 27 kOhm |
Pulse length | Synchronization pulse: ≥ 100 µs Synchronization pulse pause: ≥ 100 µs |
Synchronization frequency | |
| Common mode operation | ≤ 40 Hz |
| Multiplex operation | ≤ 40/n Hz , n = number of sensors |
Output |
Output type | 1 switch output E0/E1, NPN, normally open/closed, programmable |
Rated operating current | 200 mA , short-circuit/overload protected |
Voltage drop | ≤ 3 V |
Repeat accuracy | ≤ 1 % |
Switching frequency | max. 3.4 Hz |
Range hysteresis | ≤ 1 % of the set operating distance |
Temperature influence | 0.17 % / K |
Standard conformity |
Standards | EN 60947-5-2 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 5-pin V15 (M12 x 1) connector |
Material | |
| Housing | nickel plated brass; plastic components: PBT |
| Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam |
Mass | 145 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Details:
UB2000-30GM-E0-V15
Design / Simulation:
UB2000-30GM-E0-V15
Associated Products:
UB2000-30GM-E0-V15
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa |
|
|
|
|
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa |
|
|
|
|
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa |
|
|
|
|
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa |
|