General specifications |
Sensing range | 30 ... 800 mm |
Adjustment range | 50 ... 800 mm |
Dead band | 0 ... 30 mm |
Standard target plate | 100 mm x 100 mm |
Transducer frequency | approx. 310 kHz |
Response delay | approx. 100 ms |
Indicators/operating means |
LED green | Operating display |
LED yellow | Evaluation range indicator, Ready for programming |
LED red | Ready for programming, Fault |
Electrical specifications |
Operating voltage | 12 ... 30 V DC |
No-load supply current | ≤ 30 mA |
Input/Output |
Synchronization | 1 synchronous connection, bi-directional 0-level: -UB...+1 V 1-level: +4 V...+UB input impedance: > 12 kΩ synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms |
Synchronization frequency | |
| Common mode operation | max. 45 Hz |
| Multiplex operation | ≤ 45/n Hz, n = number of sensors |
Input |
Input type | 1 program input Switching distance 1: -UB ... +1 V, Switching distance 2: +3 V ... +UB Input impedance: > 10 kΩ |
Pulse length | ≥ 1 s |
Output |
Output type | 1 analog output 0 ... 10 V |
Default setting | evaluation limit A1: 50 mm , evaluation limit A2: 800 mm , wide sound lobe , rising ramp |
Repeat accuracy | ≤ 1 % |
Load impedance | ≥ 500 Ohm |
Temperature influence | ± 1.5 % of full-scale value |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007+A1:2012 IEC 60947-5-2:2007 + A1:2012 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -15 ... 70 °C (5 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 5-pin |
Degree of protection | IP54 |
Material | |
| Housing | Frame: nickel plated, die cast zinc, Laterals: glass-fiber reinforced plastic PC |
| Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT |
Mass | 60 g |
Dimensions | |
| Height | 49 mm |
| Width | 15 mm |
| Length | 41.5 mm |