Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
UB800-F12P-EP-V15
Product Description |
Single head system |
General specifications |
Sensing range | 30 ... 800 mm |
Adjustment range | 50 ... 800 mm |
Dead band | 0 ... 30 mm |
Standard target plate | 100 mm x 100 mm |
Transducer frequency | approx. 310 kHz |
Response delay | approx. 100 ms |
Indicators/operating means |
LED green | Operating display |
LED yellow | switching output |
LED red | solid: stop plate switch point adjuster flashing: error |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , ripple 10 %SS |
No-load supply current | ≤ 25 mA |
Input/Output |
Synchronization | 1 synchronous connection, bi-directional 0-level: -UB...+1 V 1-level: +4 V...+UB input impedance: > 12 kΩ synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms |
Synchronization frequency | |
| Common mode operation | max. 45 Hz |
| Multiplex operation | ≤ 45/n Hz, n = number of sensors |
Input |
Input type | 1 input for sound lobe adjustment small sound beam: -UB ... +1 V wide sound beam: +4 V ... +UB or open input input impedance: > 10 kΩ switching delay: 1 s |
Output |
Output type | Push-pull output, short-circuit protected, reverse polarity protected |
Rated operating current | 200 mA , short-circuit/overload protected |
Voltage drop | ≤ 3 V |
Repeat accuracy | ≤ 1 % |
Switching frequency | max. 4 Hz |
Range hysteresis | 1 % of the set operating distance |
Temperature influence | ± 1.5 % of full-scale value |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007+A1:2012 IEC 60947-5-2:2007 + A1:2012 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -15 ... 70 °C (5 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 5-pin |
Degree of protection | IP54 |
Material | |
| Housing | Frame: nickel plated, die cast zinc, Laterals: glass-fiber reinforced plastic PC |
| Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT |
Mass | 60 g |
Dimensions | |
| Height | 49 mm |
| Width | 15 mm |
| Length | 41.5 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Details:
UB800-F12P-EP-V15
Product Documentation:
UB800-F12P-EP-V15
Design / Simulation:
UB800-F12P-EP-V15
Approvals:
UB800-F12P-EP-V15
Associated Products:
UB800-F12P-EP-V15
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 5-pin, PUR cable greyfa |
|
|
|
|
dove tail mounting clampfa |
|
|
|
|
dove tail mounting clampfa |
|
|
|
|
dove tail mounting clampfa |
|
|
|
|
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa |
|
|
|
|
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa |
|
|
|
|
Mounting bracket for series MLV12 sensorsfa |
|
|
|
|
Mounting bracket for series MLV12 sensorsfa |
|