Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 60 ... 2000 mm | |
Adjustment range | 90 ... 2000 mm | |
Dead band | 0 ... 60 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 175 kHz | |
Response delay | approx. 150 ms | |
Indicators/operating means | ||
LED green | solid green: Power on | |
LED yellow | solid: switching state switch output flashing: program function |
|
LED red | normal operation: "fault" program function: no object detected |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 50 mA | |
Input/Output | ||
Synchronization | bi-directional 0 level -UB...+1 V 1 level: +4 V...+UB input impedance: > 12 KOhm synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms |
|
Synchronization frequency | ||
Common mode operation | max. 30 Hz | |
Multiplex operation | ≤ 30/n Hz, n = number of sensors | |
Output | ||
Output type | 1 switching output E5, PNP NO/NC, programmable | |
Rated operating current | 200 mA , short-circuit/overload protected | |
Voltage drop | ≤ 2.5 V | |
Repeat accuracy | ≤ 0.5 % of switching point | |
Switching frequency | ≤ 3 Hz | |
Range hysteresis | 1 % of the set operating distance | |
Temperature influence | ± 1 % of full-scale value | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP54 | |
Material | ||
Housing | PBT | |
Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT | |
Mass | 140 g | |
Dimensions | ||
Height | 80 mm | |
Width | 34 mm | |
Length | 80 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 131 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|