Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
UB4000-F42-E5-V15
Product Description |
Single head system |
General specifications |
Sensing range | 200 ... 4000 mm |
Adjustment range | 240 ... 4000 mm |
Dead band | 0 ... 200 mm |
Standard target plate | 100 mm x 100 mm |
Transducer frequency | approx. 85 kHz |
Response delay | approx. 325 ms |
Indicators/operating means |
LED green | solid green: Power on |
LED yellow | solid: switching state switch output flashing: program function |
LED red | normal operation: "fault" program function: no object detected |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , ripple 10 %SS |
No-load supply current | ≤ 50 mA |
Input/Output |
Synchronization | bi-directional 0 level -UB...+1 V 1 level: +4 V...+UB input impedance: > 12 KOhm synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms |
Synchronization frequency | |
| Common mode operation | max. 13 Hz |
| Multiplex operation | ≤ 13/n Hz, n = number of sensors |
Output |
Output type | 1 switching output E5, PNP NO/NC, programmable |
Rated operating current | 200 mA , short-circuit/overload protected |
Voltage drop | ≤ 2.5 V |
Repeat accuracy | ≤ 0.5 % of switching point |
Switching frequency | ≤ 1.5 Hz |
Range hysteresis | 1 % of the set operating distance |
Temperature influence | ± 1 % of full-scale value |
Standard conformity |
Standards | EN 60947-5-2 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 5-pin |
Degree of protection | IP54 |
Material | |
| Housing | PBT |
| Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT |
Mass | 140 g |
Dimensions | |
| Height | 80 mm |
| Width | 80 mm |
| Length | 34 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Details:
UB4000-F42-E5-V15
Product Documentation:
UB4000-F42-E5-V15
Design / Simulation:
UB4000-F42-E5-V15
Associated Products:
UB4000-F42-E5-V15
Accessories |
|
|
|
Mounting aid for FP and F42 sensorsfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa |
|
|
|
|
Mounting brackets for sensorsfa |
|