Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Unicom Com Unit for PROFIBUS DP/DP-V1 |
Slots | ||
---|---|---|
Occupied slots | 2 | |
Supply | ||
Connection | backplane bus | |
Rated voltage | 5 V DC , only in connection with the power supplies FB92** | |
Power dissipation | 1.8 W | |
Power consumption | 1.8 W | |
Fieldbus connection | ||
Fieldbus type | PROFIBUS DP/DP-V1 | |
PROFIBUS DP | ||
Connection | wired to Ex e terminals via backplane | |
Baud rate | up to 1.5 MBit/s | |
Protocol | PROFIBUS DP/DP V1 read/write services | |
Number of stations per bus line | max. 125 (PROFIBUS), max. 119 (service bus) | |
Cyclic process data | 240 bytes input and (simultaneously) 240 bytes output | |
Number of stations per bus segment | max. 31 (RS-485 standard) | |
Number of repeaters between Master and Slave | max. 3 | |
Supported I/O modules | all FB remote I/O modules | |
Configuration (240 bytes I/O) | Standard: 80 analog, 184 digital Universal 2I2O: 48 analog, 184 digital Universal 4I4O: 60 analog, 120 digital |
|
Bus length | max. 1000 m (FOL, 1.5 MBaud), max. 1000 m (copper cable, 187.5 kBd), max. 200 m (copper cable, 1.5 MBd) |
|
Addressing | via configuration software | |
PROFIBUS address | 0 ... 126 (factory standard setting: 126) |
|
GSE file | CGV61710.gsd/gse | |
HART communication | via PROFIBUS or service bus | |
Internal bus | ||
Connection | backplane bus | |
Redundancy | via front connector | |
Indicators/settings | ||
LED indication | LED green (power supply): On = operating, fast flash = cold start, slow flash = HCIR loading active LED red (collective alarm): On = internal fault, flashing = no PROFIBUS connection LED yellow (operating mode): flashing 1 (1:1 ratio) = active, normal operation; flashing 2 (7:1 ratio) = active, simulation |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-56 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Connection | via backplane | |
Mass | approx. 750 g | |
Dimensions | 57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | Presafe 19 ATEX 14058U | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 EN 60079-1:2014 EN 60079-5:2015 EN 60079-7:2015 EN 60079-11:2012 |
|
International approvals | ||
ATEX approval | Presafe 19 ATEX 14058U | |
IECEx approval | IECEx PRE 19.0013U | |
Approved for | Ex db eb q [ia Ga] IIC Gb |
|
General information | ||
System information | The module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The PROFIBUS com unit forms the interface between the I/O modules on the backplane and the process control system.
It supports all single width and dual width I/O modules. Thereby signals from NAMUR sensors, mechanical contacts, high-power solenoid drivers, power relays, sounders, and alarm LEDs are transported to the higher-level bus system.
The com unit can be easily configured via DTM and supports redundancy as well as HART.
Configuration in Run (CiR) enables configuration of a running system without a PROFIBUS restart, even in non-redundant systems.
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Connecting Remote I/O Stations with Com Unit LB/FB8X09* / LB/FB8X05* to Siemens PLC (S7-300) via PROFIBUS | ENG | 1737 KB | |
Supported I/O modules | ENG | 31 KB | |
Manuals | |||
Manual for LB8109*/FB8209* Unicom com unit for PROFIBUS DP/DP-V1 | ENG | 8875 KB | |
Hardware Manual FB-Remote-I/O-System | ENG | 9157 KB | |
Software Information | |||
Software Product Note Remote I/O DTM / Softwareproduktschein Remote I/O DTM | ALL | 256 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe Presafe DNV GL II 2(1)G I (M1) ATEX II (1) D | Presafe 19 ATEX 14058U | ALL | 607 KB | |
Korea KOSHA | 20-AV4BO-0465U | ALL | 795 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
Presafe DNV GL IECEx Certificate of Conformity | IECEx PRE 19.0013U | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-4263DENG | ENG | 1142 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
EDS file for Simatic PDM 5.xx and 6.xx / EDS-Datei für Simatic PDM 5.xx und 6.xx | 6.45 | ZIP | 550 KB |
EDS file for Simatic PDM 9.1 / EDS-Datei für Simatic PDM 9.1 | ZIP | 2949 KB | |
GSE 1710 (from FW 9.06) / GSD 1710 (ab FW 9.06) | 1.11 | ZIP | 9 KB |
GSE 1710 / GSD 1710 | 1.09 | ZIP | 8 KB |
DTM Collection Remote IO / DTM Collection Remote IO | 7.6.8 | ZIP | 47727 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|