Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Material | black PVC | |
Cable | Li Y 11Y 3 x 0.14 | |
Color | black | |
Mass | 20 g | |
Cable length | 1 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27279090 |
ECLASS 12.0 | 27279090 |
ECLASS 11.0 | 27279090 |
ECLASS 10.0.1 | 27279090 |
ECLASS 9.0 | 27279090 |
ECLASS 8.0 | 27279090 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251501 |
The UC-30GM-PROG extension cable permits the UC...-30GM-... and LUC... series sensors to be taught-in at inaccessible installation locations. The sensor side end of the extension cable is connected to the sensor's temperature plug socket. The sensor can be programmed with the temperature plug at the other end of the cable.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 102 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|