Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V1D-G-1M-PUR-ABG-V1SD+90-W
Product Description |
Ethernet bus cable M12 socket straight to M12 plug angled D-coded, 4-pin, PUR cable blue, Cat5, shielded, oil resistant |
General specifications |
Customization | Coding rotated by 90° |
Connector 1 | |
| Connection | socket |
| Construction type | M12 |
| Style | straight |
| Locking | screw connection |
| Number of pins | 4 |
| Coding | D-coded |
Connector 2 | |
| Connection | plug |
| Construction type | M12 |
| Style | angled |
| Locking | screw connection |
| Number of pins | 4 |
| Coding | D-coded |
| Customization | Coding rotated by 90° |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC |
Rated current | 2 A |
Test voltage | 700 V |
Conformity |
Degree of protection | EN 60529 |
Fieldbus standard | Ethernet 100 Mbit/s |
Plug connection | connector M12 x 1 : IEC 61076-2-101 |
Component category | CAT5 (IEC 11801) |
Flammability | IEC 60332-1-2 / UL 2556 |
Halogen-free | IEC 60754-1 |
Oil resistance | DIN EN 60811-2-1 |
Ambient conditions |
Ambient temperature | |
| Plug connector | -25 ... 90 °C (-13 ... 194 °F) |
| Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) |
| Cable, flexing | -20 ... 80 °C (-4 ... 176 °F) |
Storage temperature | -20 ... 80 °C (-4 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Plug connector | |
| Tightening torque | 0.4 Nm |
| Tool installation | straight knurling |
| Mating cycles | min. 100 |
Degree of protection | IP65 / IP67 |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 |
| Sheath diameter | 6.4 mm |
| Bending radius | > 8 x cable diameter, moving > 4 x cable diameter, fixed |
| Sheath color | water blue (RAL 5021) |
| Number of cores | 4 |
| Core cross section | 0.14 mm2 / 26 AWG |
| Cores color | Core 1: white/orange Core 2: white/green Core 3: orange Core 4: green |
| Conductor construction | |
| Core construction | 7 x 0.16 mm ∅ twisted pairs |
| Shield | aluminum-lined polyester foil Tinned copper braiding, 70 % coverage |
| Length | 1 m |
Mass | 71.8 g |
Material |
Halogen-free | yes |
Plug connector | |
| Screw connection | Zinc diecast, nickel-plated |
| Body | TPU, black |
| Contact surface | Ni/Au |
| Flammability | V-2 |
Cable | |
| Sheathing | PUR |
| Core insulation | PE |
| Oil resistance | yes |
| Flammability | VW-1 |
Classifications
System | Classcode |
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V1D-G-1M-PUR-ABG-V1SD+90-W
Design / Simulation:
V1D-G-1M-PUR-ABG-V1SD+90-W
Approvals:
V1D-G-1M-PUR-ABG-V1SD+90-W
Associated Products:
V1D-G-1M-PUR-ABG-V1SD+90-W
Accessories |
|
|
|
torque screwdriver (0.6 Nm)fa |
|
|
|
|
plug-in cap M12fa |
|
|
|
|
Label holderfa |
|
|
|
|
Label platefa |
|
|
|
|
Modular universal holder for M12 connectorsfa |
|
|
|
|
Unlocking protector for M12 connectorfa |
|
|
|
|
Marking rings for M12 connectors, various colorsfa |
|