Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

Not available for purchase
Not available for purchase

Connection cable V1SD-G-2M-PUR-ABG-V45-G

V1SD-G-2M-PUR-ABG-V45-G
  • D coding for Ethernet
  • Hard-wearing PUR cable
  • CAT5/CAT5e cable
  • Halogen-free
  • Completely silicon free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1SD-G-2M-PUR-ABG-V45-G

Product Description
Connection cable, M12 to RJ-45, PUR cable 4-pin, CAT5e
General specifications
Number of pins4
Connection 1plug
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2RJ-45
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Volume resistance150 mΩ/m
Compliance with standards and directives
Standard conformity
StandardsCAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001)
Specificationconnector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , stationary
0 ... 50 °C (32 ... 122 °F) , moving
Mechanical specifications
Degree of protectionIP67 / IP20
ConnectionM12 x 1 connector, 4-pin, D-coded
RJ-45 Category 5 , up to 100 MHz
Material
ContactsCuSn
Contact surfaceNi/Au
BodyTPU, black / PA
CablePUR
Core insulationPE
Cable2 pairs with 2 wires each with 2 fillers for the core
Sheath diameter6.7 mm
Bending radius> 35 mm
Colorwater blue (RAL 5021)
Number of cores4
Core cross section0.14 mm2
Conductor construction7 x 0.15 mm ∅
Shieldaluminum-lined polyester foil
Tinned copper braiding, 65 % coverage
Length2 m
Mass113.6 g

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1SD-G-2M-PUR-ABG-V45-G

Design / Simulation: V1SD-G-2M-PUR-ABG-V45-G

Language Selection:
CADLanguageFile TypeFile Size
CAD-files 3-D / CAD-Dateien 3-DALLSTP528 KB

Approvals: V1SD-G-2M-PUR-ABG-V45-G

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4458AALLPDF287 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6744ALLPDF213 KB

Associated Products: V1SD-G-2M-PUR-ABG-V45-G

Accessory of

Ethernet IO-Link module with eight IO-Link portsfa

Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 6 m/sfa

R2000 HD, 2-D LiDAR sensor for precise measurement tasks and positioning, measuring range to object up to 30 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa

R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa

R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa

Read head for incident light positioning system, SIL 3 (EN 61508), PROFINET interface, Category 4 PL e (EN ISO 13849), PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Sheet inspection sensor for monitoring print by comparing stored images or barcode evaluationfa
Laser light sensor for profile matching; Resolution: 1280 x 960 Pixel; Measuring range: X = 60 ... 345 mm, Z = 100 ... 700 mm; Scan rate: 30 s-1; Ethernet TCP/IP interfacefa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Ethernet TCP/IP, Detection type: photoelectric sampling, Interface type: TCP/IP, Physical : Ethernetfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Ethernet TCP/IP, Detection type: photoelectric sampling, Interface type: TCP/IP, Physical : Ethernetfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: Ethernet TCP/IP, Detection type: photoelectric sampling, Interface type: TCP/IP, Physical : Ethernetfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: Ethernet TCP/IP, Detection type: photoelectric sampling, Interface type: TCP/IP, Physical : Ethernetfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: Ethernet POWERLINK, Detection type: photoelectric sampling, Interface type: Ethernet Powerlink, Physical : Ethernet, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: Ethernet POWERLINK, Detection type: photoelectric sampling, Interface type: Ethernet Powerlink, Physical : Ethernet, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Ethernet POWERLINK, Detection type: photoelectric sampling, Interface type: Ethernet Powerlink, Physical : Ethernet, Protocol: Powerlink standard protocolfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 10 m/s; polarization filterfa
Stationary multicode read device for all common 1-D, 2-D and Pharmacodes at speeds of 10 m/s, XVGA resolution, Ethernetfa
Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 10 m/s; polarization filterfa
Optical Print Inspector, reading of Data Matrix codes, PROFINET, speeds up to 10 m/sec, polarization filterfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Ethernet POWERLINK, Detection type: photoelectric sampling, Interface type: Ethernet Powerlink, Physical : Ethernet, Protocol: Powerlink standard protocolfa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 60 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 10 m, Ethernet, Very high angle resolution, Red laser as the light emitter, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
R2000 HD, 2-D LiDAR sensor for simple measurement tasks and positioning, measuring range to object up to 12 m, Ethernet, Middle operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology)fa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Deep-freeze applications, Measuring method PRT (Pulse Ranging Technology)fa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, Deep-freeze applicationsfa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, 360°-angle of measurement, Measuring method PRT (Pulse Ranging Technology)fa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 60 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 60 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 60 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Deep-freeze applications, Measuring method PRT (Pulse Ranging Technology)fa
R2300, 3-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa
R2300, 2-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa
R2000 SD, 2-D LiDAR sensor for simple measurement tasks and positioning, measuring range to object up to 25 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology)fa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 10 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High angle resolution, 360°-angle of measurement, Measuring method PRT (Pulse Ranging Technology)fa
Laser light sensor for profile matching; Resolution: 1280 x 960 Pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 30 s-1; Ethernet TCP/IP interfacefa