Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V1SD-90-W-3M-PUR-ABG-V45-G
Product Description |
Ethernet bus cable M12 plug angled D-coded to RJ45 Ethernet-coded, 4-pin, PUR cable blue, Cat5e, shielded |
General specifications |
Connector 1 | |
| Connection | plug |
| Construction type | M12 |
| Style | angled |
| Locking | screw connection |
| Number of pins | 4 |
| Coding | D-coded |
| Customization | contact carrier rotated by -90° |
Connector 2 | |
| Connection | plug |
| Construction type | RJ45 |
| Style | straight |
| Locking | snap locking |
| Number of pins | 8 |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC |
Operating current | max. 1 A |
Conformity |
Degree of protection | EN 60529 |
Plug connection | connector M12 x 1 : IEC 61076-2-101 connector RJ45 : IEC 60603-7 |
Component category | CAT5 (IEC 11801) , CAT5e (IEC 61156-6) |
Flammability | IEC 60332-1-2 / UL 2556 |
Halogen-free | IEC 60754-1 |
Ambient conditions |
Ambient temperature | |
| Connector 1 | -25 ... 90 °C (-13 ... 194 °F) |
| Connector 2 | -25 ... 60 °C (-13 ... 140 °F) |
| Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) |
| Cable, flexing | -20 ... 80 °C (-4 ... 176 °F) |
Mechanical specifications |
Connector 1 | |
| Tightening torque | 0.4 Nm |
| Loosening protection | available |
| Tool installation | straight knurling |
| Mating cycles | min. 100 |
| Shielding | shield connected to screw connection |
| Degree of protection | IP65 / IP67 |
Connector 2 | |
| Loosening protection | available |
| Mating cycles | min. 750 |
| Shielding | shield connected to connector |
| Degree of protection | IP20 |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 |
| Sheath diameter | 6.4 mm |
| Bending radius | > 8 x cable diameter, moving > 4 x cable diameter, fixed |
| Sheath color | water blue (RAL 5021) |
| Number of cores | 4 |
| Core cross section | 0.14 mm2 |
| Cores color | Core 1-1: white/orange Core 2-3: white/green Core 3-2: orange Core 4-6: green |
| Core construction | 7 x 0.16 mm ∅ twisted pairs |
| Shield | aluminum-lined polyester foil Tinned copper braiding, 70 % coverage |
| Length | 3 m |
Mass | 162.6 g |
Material |
PWIS free | yes |
Halogen-free | yes |
Connector 1 | |
| Screw connection | Zinc diecast, nickel-plated |
| Body | TPU, black |
| Contact surface | Ni/Au |
| Flammability | V-2 |
Connector 2 | |
| Body | PA, grey |
| Contact surface | Ni/Au |
| Flammability | V-0 |
Cable | |
| Sheathing | PUR |
| Core insulation | PE |
| Flammability | VW-1 |
Classifications
System | Classcode |
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V1SD-90-W-3M-PUR-ABG-V45-G
Approvals:
V1SD-90-W-3M-PUR-ABG-V45-G
Associated Products:
V1SD-90-W-3M-PUR-ABG-V45-G
Accessory of |
|
|
|
R2300, 3-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa |
|
Accessories |
|
|
|
torque screwdriver (0.6 Nm)fa |
|
|
|
|
plug-in cap M12fa |
|
|
|
|
Label holderfa |
|
|
|
|
Label platefa |
|
|
|
|
Modular universal holder for M12 connectorsfa |
|
|
|
|
Unlocking protector for M12 connectorfa |
|
|
|
|
Marking rings for M12 connectors, various colorsfa |
|