Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V1SD-G-2M-PUR-ABG
Product Description |
Ethernet bus cable, M12, PUR cable, 4-pin, CAT5e |
General specifications |
Number of pins | 4 + shield |
Connection 1 | plug |
Construction type 1 | straight |
Threading 1 | M12 |
Coding 1 | D-coded |
Connection 2 | cable end |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC |
Operating current | max. 4 A |
Volume resistance | 150 mΩ/m |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
| Standards | CAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001) |
| Flammability | IEC 60332-1-2 |
| Halogen-free | IEC 60754-1 |
| Chemical resistance | DIN EN 60811-2-1 |
| Specification | connector M12 x 1 : IEC 61076-2-101 |
Ambient conditions |
Ambient temperature | Body: -25 ... 90 °C (-13 ... 194 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -20 ... 80 °C (-4 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Degree of protection | IP67 / IP68 / IP69 |
Connection | M12 x 1 connector, 4-pin, D-coded |
Material | |
| Contacts | CuZn |
| Contact surface | Ni/Au |
| Body | TPU, black / PA |
| Cable | PUR |
| Sleeve connector | Zinc diecast, nickel-plated |
| Core insulation | PE |
Cable | 2 pairs with 2 wires each with 2 fillers for the core |
| Sheath diameter | 6.7 mm |
| Bending radius | > 8 x cable diameter, moving > 4 x cable diameter, fixed |
| Color | water blue (RAL 5021) |
| Number of cores | 4 |
| Core cross section | 0.14 mm2 |
| Cores color | Core 1: white/orange Core 2: orange Core 3: white/green Core 4: green |
| Conductor construction | 7 x 0.15 mm ∅ |
| Shield | aluminum-lined polyester foil Tinned copper braiding, 70 % coverage |
| Length | 2 m |
Mass | 108 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V1SD-G-2M-PUR-ABG
Approvals:
V1SD-G-2M-PUR-ABG
Associated Products:
V1SD-G-2M-PUR-ABG
Accessory of |
|
|
|
Stationary read device for hazardous areafa |
|
Accessories |
|
|
|
Label holderfa |
|
|
|
|
Label platefa |
|
|
|
|
Modular universal holder for M12 connectorsfa |
|
|
|
|
Unlocking protector for M12 connectorfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|
|
|
|
Marking ring for M12 plugfa |
|