Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VBM-CTR-PCI-DM
Product Description |
PCI double master for 2 AS-Interface networks |
General specifications |
AS-Interface specification | V2.11 |
PLC-Functionality | integrated |
Electrical specifications |
Insulation voltage | ≥ 500 V |
Rated operating voltage | 5 V DC and AS-Interface voltage |
Rated operating current | ≤ 200 mA from power supply, ≤ 70 mA from AS-Interface |
Interface |
Interface type | 32 bit PCI bus interface |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
Ambient conditions |
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Construction type | Short PCI card |
Classifications
System | Classcode |
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
Details:
VBM-CTR-PCI-DM
Product Documentation:
VBM-CTR-PCI-DM
Associated Products:
VBM-CTR-PCI-DM
Accessories |
|
|
|
Full version of the AS-I Control Tools including connection cablefa |
|