Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
DeviceNet Gateway, double master for 2 AS-Interface networks |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | activateable | |
Duplicate address detection | from AS-Interface slaves | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | Extended function via display | |
UL File Number | E223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
LED MNS | Module/net status; LED green/red | |
Switch SET | Selection and setting of a slave address | |
OK button | Mode selection traditional-graphical/confirmation | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
ESC button | Mode selection traditional-graphical/cancel | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | from AS-Interface | |
Rated operating current | ≤ 200 mA from AS-Interface circuit 1 ≤ 70 mA from AS-Interface segment 2 |
|
Interface 1 | ||
Protocol | DeviceNet | |
Interface 2 | ||
Interface type | RS 232, serial Diagnostic Interface |
|
Transfer rate | 19,2 kBit/s | |
Connection | ||
AS-Interface | spring terminals, removable | |
DeviceNet | 5-pin CombiCon connector according to DeviceNet specification | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2:2005, EN 61000-6-4:2001, EN 50295:1999 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Shock resistance | EN 61131-2 | |
Approvals and certificates | ||
UL approval | An isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed. UL mark does not provide UL certification for any functional safety rating or aspects of the device. |
|
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 520 g | |
Dimensions | ||
Height | 120 mm | |
Width | 85 mm | |
Length | 76 mm | |
Construction type | Low profile housing , Stainless steel |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
The VBG-DN-K20-DMD is a DeviceNet gateway with two AS-Interface masters compliant with AS-Interface specification 3.0. The variant in an IP20 stainless steel housing is particularly suitable for use in the switching cabinet for snapping onto 35mm mounting rails.
The gateway is a 100% DeviceNet slave (group 2 slave) and, as a listed product, directly addressable through the DeviceNet device manager. Communication between the ASInterface and DeviceNet is implemented by the gateway with no additional programming effort.
For the AS-Interface gateway with graphic display, the commissioning of the AS-Interface circuit as well as the test of the connected periphery can be completely separated from the commissioning of the DeviceNet as well as the programming. On-site operation using the graphical display and the four buttons make it possible to perform all functions on the display. Address assignment and transfer of the expected configuration can be done with the buttons. There are 7 LEDs on the front panel, showing the current status of the AS-i line. An additional RS 232 socket is available with the option to read out data directly from the gateway via gateway, network and function within the scope of an enhanced on-site diagnosis. Using the AS-i Control Tools package (not included), many functions can be remotely controlled via PC.
The gateway draws its power from the AS-interface cable. The connection of the AS-Interface gateway to the DeviceNet uses the 5pin CombiCon plug according to the DeviceNet specification. There are self-opening device terminals available for all other connections.
PLC Functionality
Furthermore, the gateway can optionally be delivered with PLC functionality. Therefor you can order a code key VAZ-CTR additionally.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Installation instructions VBG-DN-K20-DMD / Montageanweisung VBG-DN-K20-DMD | ALL | 738 KB | |
Manuals | |||
Manual AS-Interface 3.0 Command Interface | ENG | 3265 KB | |
Manual VBG-DN-K20-D(MD) | ENG | 4291 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2631 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E223772 | ALL | LINK | --- |
Worldwide AS-International Association AS-Interface | 75801 | ALL | 616 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2452C | ALL | 109 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
EDS file VBG-DN-K20-DMD / EDS-Datei VBG-DN-K20-DMD | 05/2007 | ZIP | 7 KB |
Software Tools | |||
Example projects, Add-on Instructions, and Description Files for Allen Bradley PLCs and RSLogix 5000 / Software Tool_a | Sep 2013 | ZIP | 4998 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|