Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface scanner for SLC500 PLC |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | none | |
Description | AS-Interface scanner for SLC500 PLC | |
Indicators/operating means | ||
LED FAULT | Configuration mismatch, Two or more AS-i nodes missing, In hyperterminal configuration mode, G-File error or slot disabled; LED red flashing Error; red |
|
LED COMM | AS-i nodes missing; LED green flashing Error; red Normal operation; Green |
|
Electrical specifications | ||
Insulation voltage | ≥ 560 V AC | |
Rated operating voltage | ... 5 V from backplane | |
Rated operating current | 50 mA from AS-Interface 120 mA from backplane |
|
Interface | ||
Protocol | SLC500, backplane | |
Interface 2 | ||
Interface type | USB | |
Connection | ||
AS-Interface | removable terminal block | |
Compliance with standards and directives | ||
Standard conformity | ||
Electromagnetic compatibility | EN 50081-2, EN 50082-2 | |
AS-Interface | EN 50295 | |
Degree of protection | EN 60529 | |
Shock and impact resistance | IEC 68-2-27 IEC 68-2-6 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | 0 ... 50 °C (32 ... 122 °F) | |
Relative humidity | 5 ... 95% | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 620 g | |
Construction type | Mounting in backplane of SLC500 rack |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Guide to exchanging nodes with different AS-Interface profiles | ENG | 489 KB | |
Manual for SST-ASI-SLC 094572. Only necessary when using card in Compatibility mode | ENG | 2382 KB | |
Manual for SST-ASI-SLC AS-i card V 3.0 | ENG | 489 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Download tool and USB virtual COM driver / Download tool and USB virtual COM driver | 12/2009 | ZIP | 6155 KB |
Firmware upgrade 3.01, Only for new 3.0 AS-i cards with USB port / Software Tool_a | 12/2009 | ZIP | 139 KB |