Serviceline Industrial Sensors
Serviceline Explosion Protection

AS-Interface analog module VBA-2E-G4-I

VBA-2E-G4-I
  • Degree of protection IP65
  • Flat or round cable connection (via standardized EEMS base, not included with delivery)
  • Cable piercing method for flat cable
  • Function display for bus, external auxiliary voltage and inputs
  • Supply of inputs external or from the module, as required

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-2E-G4-I

Product Description
G4 module IP65
2 analog inputs (current)
General specifications
Node typeStandard node
AS-Interface specificationV2.1
Required gateway specification≥ V2.1
UL File NumberE223772
Functional safety related parameters
MTTFd160 a at 30 °C
Indicators/operating means
LED FAULTerror display; LED red
red: communication error
red flashing: peripheral error
LED PWRAS-Interface voltage; LED green
LED ANALOGstatus input signal; LED green
off: 1 < 1 mA (peripheral error)
green: 1 mA ≤ I ≤ 1 23 mA
green flashing: I > 23 mA (peripheral error)
LED AUXext. auxiliary voltage UAUX ; LED green
Electrical specifications
Auxiliary voltage (output)24 V DC ± 15 % PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 80 mA
Protection classIII
Input
Number/Type2 analog inputs (currrent), 4 ... 20 mA
Supplyfrom AS-Interface or from external auxiliary voltage as required UAUX
Current loading capacity≤ 200 mA from AS-Interface
≤ 500 mA from external auxiliary voltage UAUX
Input resistance50 Ω
Resolution16 Bit / 1 µA
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Programming instructions
ProfileS-7.3.D
IO code7
ID code3
ID2 codeD
Data bits (function via AS-Interface)The transfer of the data value is based on AS-Interface Profile 7.3.
Parameter bits (programmable via AS-i)function
P0mains power frequency filter
P0=1, 50 Hz filter active
P0=0, 60 Hz filter active
P1projecting of the 2nd channel
P1=1, channel 2 is projected
P1=0, channel 2 is not projected
P2Message of peripheral error
P2=1, peripheral error is reported
P2=0, peripheral error is not reported
P3not used
Ambient conditions
Ambient temperature0 ... 70 °C (32 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Connectioncable piercing method or terminal compartment
yellow flat cable/black flat cable or standard round cable
inputs/outputs: 2 x M16 x 1.5 cable glands and cage tension spring terminals, 1 x M12 x 1.5 cable gland (not used)
Material
HousingPA 6 GF30
Mass350 g
Dimensions
Height71 mm
Width90 mm
Length102 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027242601
ECLASS 12.027242601
ECLASS 11.027242601
ECLASS 10.0.127242601
ECLASS 9.027242601
ECLASS 8.027242601
ECLASS 5.127242601
ETIM 9.0EC001596
ETIM 8.0EC001596
ETIM 7.0EC001596
ETIM 6.0EC001596
ETIM 5.0EC001596
UNSPSC 12.139121535

Details: VBA-2E-G4-I

Function

The VBA-2E-G4-I analogue module has two analogue current inputs 4 mA ... 20 mA. The asynchronous transformation of measured values and the data transfer is accomplished in accordance with AS-Interface profile 7.3. The measured-value transmitter can be supplied from the AS-Interface or from the external auxiliary power via the black flat cable, depending on the wiring of the plug-in jumpers. The resolution of the analogue values is 16 bit. System disturbances are eliminated, using a programmable filter (50 Hz/60 Hz).

The IP65 rated G4 module is especially suitable for rough conditions. Connection to the measured-value transmitters is established by means of cable glands and cage tension spring terminals thus making the installation especially user-friendly. For pre-addressing the module it can be plugged directly onto the adapter of the hand-held programming device VBP-HH1.

Both flat and round cables can be used for the connection of the AS-Interface transmission line and the external 24 V DC power supply. Use the U-G1FF base for the AS-Interface flat cable. The AS-Interface standardised EEMS interface, uses the cable piercing method to connect both the yellow and black flat cables.

Use the U-G1PP base for a round cable. The AS-Interface cable as well as the external power supply may be connected within the U-G1PP base.

Product Documentation: VBA-2E-G4-I

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting Instruction VBA-2E-G4-I / Montageanleitung VBA-2E-G4-IALLPDF480 KB
Manuals
Manual VBA-2E-G4-I; VBA-2E-G4-U; VBA-2A-G4-I; VBA-2A-G4-U; VBA-4E-G4-Pt100; VBA-2A-KE2-I/U; VBA-2E-KE2-I/U; VBA-2E-KE2-I/U-V3.0ENGPDF4051 KB

Design / Simulation: VBA-2E-G4-I

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1835 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBA-2E-G4-I

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC 20141115-E223772ALLPDF342 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2448CALLPDF109 KB

Associated Products: VBA-2E-G4-I

Matching System Components

AS-Interface module mounting base with adressing jack for connection to flat cable (AS-Interface and external auxiliary power)fa
AS-Interface module mounting base for connection to flat cable (AS-Interface and external auxiliary power)fa
Accessories

AS-Interface Handheld with accessoryfa
Blind plug M12fa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.