Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | Inclination sensor, 1-axis | |
Time delay before availability | 320 ms | |
Measurement range | 0 ... 360 ° | |
Absolute accuracy | ≤ ± 0.15 ° | |
Response delay | ≤ 25 ms | |
Resolution | ≤ 0.01 ° | |
Temperature influence | ≤ 0.004 °/K | |
Functional safety related parameters | ||
MTTFd | 900 a at 40 °C | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 4.5 ... 30 V DC | |
No-load supply current | ≤ 100 mA at 5 V DC ≤ 25 mA at 24 V DC |
|
Interface | ||
Interface type | MODBUS RTU | |
Node ID | 1 ... 247 , programmable , factory setting 127 decimal | |
Transfer rate | 2.4 ... 115200 kBit/s , programmable in 7 steps , factory setting 19,2 kBit/s | |
Data format | even parity, 1 start bit, 1 stop bit, 8 data bits | |
Output driver | line driver RS485 | |
Compliance with standards and directives | ||
Standard conformity | ||
Noise immunity | EN 61000-6-2 | |
Emitted interference | EN 61000-6-4 | |
Shock and impact resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 20 g, 10 ... 2000 Hz | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | 5-pin, M12 x 1 connector , A-coded | |
Housing material | aluminum, corrosion-resistant | |
Degree of protection | IP68 / IP69 | |
Mass | approx. 200 g | |
Dimensions | ||
Height | 27 mm | |
Width | 81 mm | |
Length | 107.9 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27271101 |
ECLASS 12.0 | 27271101 |
ECLASS 11.0 | 27271101 |
ECLASS 10.0.1 | 27271101 |
ECLASS 9.0 | 27271190 |
ECLASS 8.0 | 27270790 |
ECLASS 5.1 | 27270790 |
ETIM 9.0 | EC011640 |
ETIM 8.0 | EC003965 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 41114624 |
This inclination sensor has a MODBUS RTU interface. With its sturdy housing and its high accuracy, it is ideally suited for applications in the fields of solar, wind or mobile equipment.
We are sorry, there are no documents for your language selection. Please select another language. |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual INX***DH-F199-B30-***/INY***DH-F199-B30-*** | ENG | 1760 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2094 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
EDS file INX*-F199-B16-* (1-axis) / EDS-Datei INX*-F199-B16-* (1-achsig) | ZIP | 2 KB | |
EDS file INY*-F199-B16-* (2-axis) / EDS-Datei INY*-F199-B16-* (2-achsig) | ZIP | 2 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|