Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | 19 ... 30 V DC | |
Ripple | within the supply tolerance | |
Rated current | < 20 mA | |
Power consumption | 0.35 W (24 V and 1 mA sense current) | |
Input | ||
Connection | terminals 1, 2, 3, 4 | |
Line fault detection | yes , at Pt100 | |
Lead resistance | ≤ 10 % of resistance value | |
Transmission range | 0 ... 10 mA | |
Available voltage | 9 V | |
Line fault detection | 50 nA | |
Output | ||
Connection | terminals 5-, 7-, 6+, 8+ | |
Current | 0 ... 10 mA | |
Available voltage | 0 ... 7 V | |
Fault signal | < 10 Ω or > 400 Ω, depending on lead disconnected (measuring current ≤ 1 mA) | |
Transfer characteristics | ||
Deviation | Im ≥ 1 mA: ±0.1 % of Rm or ± 0.1 Ω (the larger value is applicable) Im < 1 mA: accuracy reduces in proportion to Im. e. g. Im = 0.1 mA: ± 1 % of Rm or 1 Ω (the larger value is applicable). |
|
Influence of ambient temperature | Im ≥ 1 mA, Rm ≥ 100 Ω: 0.01 %/K in the range -20 ... +60 °C (-4 ... 140 °F) Im < 1 mA or Rm < 100 Ω: temperature stability reduces in proportion to Im or Rm |
|
Rise time | signal response time ≤ 2 ms (10 ... 90 %) response to application of Im: Rm > 50 Ω and Im < 5mA: < 5ms response to application of Im: Rm > 30 Ω and Im < 5mA: < 10ms response to application of Im: Rm > 18 Ω and Im < 5mA: < 20ms |
|
Galvanic isolation | ||
Input/Output | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Protection against electrical shock | EN 61010-1 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 114 x 124 mm (0.5 x 4.5 x 4.9 inch) , housing type A2 | |
Height | 124 mm | |
Width | 12.5 mm | |
Length | 114 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BASEEFA 10 ATEX 0061 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Input | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I | |
Voltage | 12.4 V | |
Current | 17.4 mA | |
Power | 54 mW | |
Supply | ||
Maximum safe voltage | 253 V (Attention! The rated voltage can be lower.) | |
Output | ||
Maximum safe voltage | 253 V (Attention! The rated voltage can be lower.) | |
Certificate | BASEEFA 10 ATEX 0062X , observe statement of conformity | |
Marking | II 3G Ex nA IIC T4 Gc | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
IECEx approval | IECEx BAS 10.0024 IECEx BAS 10.0025X |
|
Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I , Ex nA IIC T4 Gc | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | - power feed module KFD2-EB2(.R4A.B)(.SP) - universal power rail UPR-03(-M)(-S) - profile rail K-DUCT-BU(-UPR-03) - insertion bridge EBP 2- 5 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
It transfers resistance values of RTDs or potentiometers from hazardous areas to safe areas.
A 2-, 3-, or 4-wire technique is available depending on the required accuracy.
The input card of the control system measures the same load as if it were connected directly to the resistance in a hazardous area.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 458 KB |
CAD 3-D / CAD 3-D | ALL | STP | 179 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe Baseefa II (1) D I (M1) II (1) G | Baseefa 10 ATEX 0061X | ALL | 3083 KB | |
Europe Baseefa II 3 G ATEX Category 3 G | Baseefa 10 ATEX 0062X | ALL | 2465 KB | |
Pepperl+Fuchs Functional Safety Assessment | FS-0062PF-20A | ALL | 133 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|