Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Universal | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 20.4 ... 30 V via Termination Board | |
Power dissipation | 0.2 W | |
Current | ≤ 75 mA (per channel) | |
Control circuit | ||
Connection | SL1: 8a(+), 7a(-); 10a(+), 9a(-) | |
Signal | 0 ... 20 mA 0 ... 5 V |
|
Internal resistor | 250 Ω via DIP switch and programmable | |
Field circuit | ||
Connection | terminals 1, 2, 3, 4 | |
Signal | 0 ... 20 mA | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | For further information see system description. | |
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 114 x 135 mm (0.7 x 4.5 x 5.3 inch) (W x H x D) | |
Height | 114 mm | |
Width | 18 mm | |
Depth | 135 mm | |
Mounting | on termination board | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210107 |
ECLASS 12.0 | 27210107 |
ECLASS 11.0 | 27210107 |
ECLASS 10.0.1 | 27210107 |
ECLASS 9.0 | 27210107 |
ECLASS 8.0 | 27210107 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
The device supports the pass-through of non-intrinsically safe signals from and to the control. The device uses the terminal block on the front side.
Each channel can be configured via DIP switches for the pass-through of the input signal or the output signal. At the same time, the field device can be supplied via the power supply of the termination board.
The device has an internal resistor. Use this resistance, if you want to convert a 0 mA ... 20 mA signal to a 0 V ... 5 V signal. Choose this function via DIP switches.
This device mounts on a HiD Termination Board.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 164 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1872B | ALL | 71 KB |