Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
EtherCat gateway with integrated safety monitor, double master for 2 AS-Interface networks, power supply input with decoupling coils |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | activateable | |
Duplicate address detection | from AS-Interface slaves | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | Extended function via display | |
Data decoupling | integrated | |
Switch-on delay | < 10 s | |
Response delay | < 40 ms | |
UL File Number | E223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
MTTFd | 100 a | |
B10d | 2.5 E+5 | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED ETHERNET | EtherCAT active; LED green | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED IN | 6 x LED green | |
LED OUT | Output circuit closed; 6 x green LEDs | |
Button | 4 | |
Switch SET | Selection and setting of a slave address | |
OK button | Mode selection traditional-graphical/confirmation | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
ESC button | Mode selection traditional-graphical/cancel | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface; 24 V DC | |
Rated operating current | approx. 300 mA PELV | |
Interface 1 | ||
Interface type | RJ-45 | |
Physical | 2 x RJ-45 | |
Protocol | EtherCAT® acc. to IEEE 802.3 | |
Transfer rate | 10 MBit/s / 100 MBit/s , Automatic baud rate detection | |
Interface 2 | ||
Interface type | RJ-45 Ethernet Diagnostic Interface | |
Transfer rate | 10 MBit/s | |
Interface 3 | ||
Interface type | Chip card slot | |
Input | ||
Number/Type | 6 inputs Safety: 3 x 2 channels Or 6 standard inputs |
|
Output | ||
Safety output | 6 semiconductor outputs Output circuits: 6 PNP transistor outputs Max. contact load: 1.2 ADC-13 at 30 VDC, Σ = 7.2 A in total (see derating) |
|
Connection | ||
Ethernet | RJ-45 | |
AS-Interface | spring terminals, removable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2/AC:2005, EN 61000-6-4:2007+A1:2011 | |
Machinery Directive | ||
Directive 2006/42/EC | EN 61508:2010 EN ISO 13849-1/AC:2009 EN 62061:2005+A1:2013 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | EN 61000-6-2/AC:2005 | |
Shock resistance | EN 61131-2:2004 | |
Functional safety | EN ISO 13849-1:2008/AC:2009, EN ISO 13849-2:2012 (up to PL e), EN 61508:2010 and EN 62061:2005+A1:2013 (up to SIL3) | |
Approvals and certificates | ||
UL approval | An isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed. UL mark does not provide UL certification for any functional safety rating or aspects of the device. |
|
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | Stainless steel | |
Mass | 800 g | |
Dimensions | ||
Height | 120 mm | |
Width | 110 mm | |
Length | 120 mm | |
Construction type | Low profile housing |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121004 |
The VBG-EC-K30-DMD-S32-EV is a EtherCAT gateway with a safety monitor and a double master according to AS-Interface specification 3.0.
The device is a gateway with full functionality combined with a safety monitor. The gateway connects an AS-Interface system to a higher-level EtherCAT protocol. It acts as a master for the AS-Interface segment and as a slave for Ethernet / Modbus. During cyclic data exchange, the digital data of an AS-Interface segment is transferred. Analog values as well as the complete command set of the new AS-Interface specification are transferred via EtherCAT using a command interface.
The gateway has 6 inputs and outputs. The 6 inputs are used for enhanced device monitoring EDM or start inputs. The 6 outputs switch channel 1 and 2 as semiconductor outputs. The K30 design is particularly suitable for use in control cabinets.
Configuration of the device can be performed using switches. Seven LED located on the front panel indicate the current status of the AS-Interface segment. One LED shows the power supply via AUX. A further eight LEDs indicate the status of the inputs and outputs.
With the graphical display, the commissioning of the AS-Interface circuits and testing of the connected peripherals can take place completely separately from the commissioning of the higher-level network and the programming. With the 4 switches, all functions can be controlled and visualized on the display.
An RJ-45 Ethernet port provides a way of exporting data relating to the gateway, network and operation directly from the gateway for extended local diagnosis purposes.
Via the RJ-45 Ethernet diagnostic interface, up to 31 devices can establish a secure cross-communication.
The integrated data decoupling allows to operate 2 AS-Interface circuits with just a standard power supply.
The device has a card slot for a memory card for the storage of configuration data.
The device can be operated with a 24 V power supply according to PELV.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Safe and Efficient AS-Interface Installation at JOTON | ENG | 1990 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Display Description VBG-EC-K30-DMD-S32-EV / Anzeigenbeschreibung VBG-EC-K30-DMD-S32-EV | ALL | 406 KB | |
Mounting Instruction VBG-EC-K30-DMD-S32-EV / Montageanleitung VBG-EC-K30-DMD-S32-EV | ALL | 3567 KB | |
Safety and Security Documentation | |||
Instruction manual VBG-EC-K30-DMD-S32-EV / Betriebsanleitung VBG-EC-K30-DMD-S32-EV | ALL | 544 KB | |
Manuals | |||
Manual Gateway with EtherCAT interface | ENG | 1303 KB | |
Manual SafeLink with AS-Interface Safety | ENG | 1855 KB | |
Manual Web-Interface | ENG | 1407 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 6985 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
EtherCat item description file / EtherCat-Gerätebeschreibungs-Datei | 2016/06 | ZIP | 22 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|