Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product KFD2-DWB-Ex1.D
Not available for purchase
Not available for purchase

Logic Control Units, Rotation Speed Monitors KFD2-DWB-Ex1.D

KFD2-DWB-Ex1.D
  • 1-channel
  • Control circuit EEx ia IIC
  • Input frequency 1 mHz ... 5 kHz
  • 2 relay outputs
  • Each output individually parameterisable as trip value
  • Start-up override
  • Lead breakage (LB) and short-circuit (SC) monitoring
  • Restart inhibit
  • Debounce filter
  • Parameterization via keypad
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-DWB-Ex1.D

Product Description
24 V DC
Supply
Connectionterminals 23+, 24- or power feed module/Power Rail
Rated voltage20 ... 30 V DC
Rated currentapprox. 100 mA
Power dissipation/power consumption≤ 1.8 W / 1.8 W
Input
ConnectionInput I: intrinsically safe: terminals 1+, 3-
Input II: non-intrinsically safe: terminals 13+, 14-
Input Iacc. to EN 60947-5-6 (NAMUR), see manual for electrical data
Pulse duration> 50 µs
Input frequency0.001 ... 5000 Hz
Line fault detectionbreakage I ≤ 0.15 mA; short-circuit I > 6.5 mA
Input IIstartup override: 1 ... 1000 s, adjustable in steps of 1 s
Active/PassiveI > 4 mA (for min. 100 ms) / I < 1.5 mA
Open circuit voltage/short-circuit current18 V / 5 mA
Output
Connectionoutput I: terminals 10, 11, 12
output II: terminals 16, 17, 18
Output I, IIsignal, relay
Contact loading250 V AC / 2 A / cos φ ≥ 0.7; 40 V DC / 2 A
Mechanical life5 x 107 switching cycles
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Collective error messagePower Rail
Transfer characteristics
Input I
Measurement range0.001 ... 5000 Hz
Resolution0.1 % of measured value , ≥ 0.001 Hz
Accuracy0.1 % of measured value , > 0.001 Hz
Measuring time< 100 ms
Influence of ambient temperature0.003 %/K (30 ppm)
Output I, II
Response delay≤ 200 ms
Galvanic isolation
Output I, II against eachotherreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Output I, II/other circuitsreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Start-up override/power supply and collective errorreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN 61326, EN 50081-2, EN 50082-2
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Protection against electrical shockIEC 61140
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Mass300 g
Dimensions40 x 100 x 115 mm (1.6 x 3.9 x 4.5 inch)
Height100 mm
Width40 mm
Length115 mm
Data for application in connection with hazardous areas
EU-type examination certificateTÜV 99 ATEX 1408 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)GD [EEx ia] IIC [circuit(s) in zone 0/1/2]
Supply
Maximum safe voltage40 V DC (Attention! Um is no rated voltage.)
Input Iterminals 1+, 3- EEx ia IIC
Voltage Uo10.1 V
Current Io13 mA
Power Po34 mW (linear characteristic)
Input IIterminals 13+, 14- non-intrinsically safe
Maximum safe voltage Um40 V DC (Attention! Um is no rated voltage.)
Output I, IIterminals 10, 11, 12; 16, 17, 18 non-intrinsically safe
Maximum safe voltage253 V AC (Attention! The rated voltage can be lower.)
Contact loading253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load
CertificateTÜV 02 ATEX 1885 X , observe statement of conformity
MarkingEx-Hexagon II 3G EEx nAC IIC T4 [device in zone 2]
Galvanic isolation
Input/Other circuitssafe galvanic isolation acc. to EN 50020, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 50014, EN 50020, EN 50021

Classifications

SystemClasscode
ECLASS 13.027210128
ECLASS 12.027210128
ECLASS 11.027210128
ECLASS 10.0.127210128
ECLASS 9.027210128
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC002918
ETIM 8.0EC002918
ETIM 7.0EC002918
ETIM 6.0EC002918
ETIM 5.0EC002475
UNSPSC 12.139121007

Details: KFD2-DWB-Ex1.D

Product Documentation: KFD2-DWB-Ex1.D

Language Selection:
ManualsLanguageFile TypeFile Size
Manual KF**-DWB-(Ex)1.DENGPDF1113 KB
ManualENGPDF3685 KB

Approvals: KFD2-DWB-Ex1.D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe TUV Nord ATEX Category 3 GTÜV 02 ATEX 1885XALLPDF1101 KB
exida Functional Safety AssessmentP+F 04/03-15 R016ALLPDF337 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.