Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IUZ-HH40-BAT
Product Description |
Lithium ion battery 3300 mAh |
Electrical specifications |
Nominal voltage | 3.7 V |
Nominal capacity | 3300 mAh , capacity can varies with usage conditions |
Mechanical specifications |
Mass | 75 g |
Dimensions | 56.5 mm x 36.4 mm x 18.8 mm (W x H x D) |
| Height | 18.8 mm |
| Width | 36.4 mm |
| Length | 56.5 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27050403 |
ECLASS 12.0 | 27050403 |
ECLASS 11.0 | 27050403 |
ECLASS 10.0.1 | 27050403 |
ECLASS 9.0 | 27050403 |
ECLASS 8.0 | 27050403 |
ECLASS 5.1 | 27059090 |
ETIM 8.0 | EC000357 |
ETIM 7.0 | EC000357 |
ETIM 6.0 | EC000357 |
ETIM 5.0 | EC001199 |
UNSPSC 12.1 | 26111701 |
Details:
IUZ-HH40-BAT