Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V1-4/8A-E2-M23
Product Description |
Splitter box quadruple, twin configuration, with M23 connector |
General specifications |
Number of pins | 4 |
Indicators/operating means |
LED green | supply voltage each module |
LED yellow | I/O status indication |
Electrical specifications |
Operating voltage | 24 V DC, max. 30 V DC |
Operating current | ≤ 5 mA per channel indication element |
Current loading capacity | ≤ 2 A per channel, ≤ 4 A per plug-in station, ≤ 12 A total current per separator |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
Ambient conditions |
Ambient temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mechanical specifications |
Connection type | 4 x socket M12 x 1 5-pin 1 x Male connector M23 19-pin |
Degree of protection | IP65 / IP67 |
Material | |
| Contacts | CuSn |
| Contact surface | Ni/Au |
| Housing | PA |
| Seal | O-ring: NBR |
Mass | approx. 100 g |
Flammability | 94 V-0 |
Classifications
System | Classcode |
ECLASS 13.0 | 27440111 |
ECLASS 12.0 | 27440111 |
ECLASS 11.0 | 27440111 |
ECLASS 10.0.1 | 27440111 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 7.0 | EC003558 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |
Details:
V1-4/8A-E2-M23
Design / Simulation:
V1-4/8A-E2-M23
Associated Products:
V1-4/8A-E2-M23
Accessories |
|
|
|
Blind plug for M12 socketsfa |
|
|
|
|
plug-in cap M12fa |
|