Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input/analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Rated voltage | loop powered | |
Control circuit | ||
Connection | terminals 12-, 11+; 8-, 10-, 9+ | |
Voltage | 5 ... 35 V DC | |
Current | 4 ... 20 mA | |
Power dissipation | at 20 mA and Uin < 24.3 V: < 250 mW per channel at 20 mA and Uin > 24.3 V: < 500 mW per channel |
|
Field circuit | ||
Connection | terminals 1+, 2-; 4+, 5- | |
Voltage | for 5V < Uin < 24.3V: ≥ 0.9 x Uin - (0.37 x current in mA) - 1.0 for Uin > 24.3 V: ≥ 21 V - (0.36 x current in mA) |
|
Short-circuit current | at Uin > 24.3 V : ≤ 65 mA | |
Transfer current | ≤ 40 mA | |
Transfer characteristics | ||
Accuracy | 0.1 % | |
Deviation | ||
After calibration | ≤ ± 20 µA; incl. calibration, linearity, hysteresis and load fluctuations at the field side up to a load of 1 kΩ at 20 °C (68 °F) | |
Influence of ambient temperature | ≤ ± 2 µA/K at Uin ≤ 20 V; ≤ ± 5 µA/K at Uin > 20 V | |
Rise time | ≤ 5 ms at bounce from 4 ... 20 mA and Uin < 24 V | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Indicators/settings | ||
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 98 ATEX 7343 | |
Marking | II (1)G [Ex ia Ga] IIC, II (1)D [Ex ia Da] IIIC, I (M1) [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C) | |
Voltage | 25.2 V | |
Current | 93 mA | |
Power | 585 mW | |
Control circuit | ||
Maximum safe voltage | 250 V eff (Attention! The rated voltage can be lower.) | |
Field circuit | ||
Maximum safe voltage | 250 V eff (Attention! The rated voltage can be lower.) | |
Certificate | TÜV 99 ATEX 1499 X | |
Marking | II 3G Ex nA II T4 [device in zone 2] | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0129 | |
UL approval | ||
Control drawing | 116-0173 (cULus) | |
IECEx approval | IECEx BAS 05.0004 | |
Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device can be used as a repeater or transmitter power supply for 2-wire transmitters.
This device is loop powered. No additional power supply has to be connected.
Use the technical data to verify that proper voltage is available to the field devices.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Functional Safety Manual | ENG | 1969 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 450 KB |
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 49 KB |