General specifications |
Signal type | Analog output |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 2 |
Supply |
Connection | Power Rail or terminals 14+, 15- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power dissipation | 0.8 W |
Power consumption | 1 W at 20 mA |
Input |
Connection side | control side |
Connection | terminals 7-, 8+ |
Voltage drop | approx. 2.5 V or internal resistance 125 Ω at 20 mA |
Input resistance | ≤ 2.5 V, equivalent to 125 Ω at 20 mA |
Ripple | 50 µArms |
Current | 4 ... 20 mA limited to approx. 24 mA |
Output |
Connection side | field side |
Connection | terminals 1+, 2- |
Voltage | ≥ 14 V at 20 mA |
Current | 4 ... 20 mA |
Load | 0 ... 700 Ω |
Transfer characteristics |
Accuracy | 0.05 % |
Deviation | |
| After calibration | at 20 °C (68 °F): ≤ 10 µA incl. non-linearity, calibration, hysteresis, supply and load changes |
| Influence of ambient temperature | ≤ 1 µA/K |
Rise time | < 100 µs , 10 ... 90 % step change |
Galvanic isolation |
Input/power supply | functional insulation, rated insulation voltage 50 V AC |
Indicators/settings |
Display elements | LED |
Labeling | space for labeling at the front |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Conformity |
Electromagnetic compatibility | NE 21:2011 |
Degree of protection | IEC 60529:2001 |
Protection against electrical shock | UL 61010-1:2004 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminals |
Mass | approx. 100 g |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1 |
| Height | 119 mm |
| Width | 20 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | BAS 00 ATEX 7240 |
| Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I |
| Output | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I |
| Voltage | 25.2 V |
| Current | 93 mA |
| Power | 585 mW |
Supply | |
| Maximum safe voltage | 250 V rms (Attention! The rated voltage can be lower.) |
Certificate | TÜV 99 ATEX 1499 X |
| Marking | II 3G Ex nA II T4 |
Galvanic isolation | |
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
| Output/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 |
International approvals |
UL approval | |
| Control drawing | 116-0173 (cULus) |
IECEx approval | IECEx BAS 04.0014 |
| Approved for | [Zone 0] [Ex ia] IIC, [Ex iaD], [Ex ia] I |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Accessories |
Optional accessories | - power feed module KFD2-EB2(.R4A.B)(.SP) - universal power rail UPR-03(-M)(-S) - profile rail K-DUCT-BU(-UPR-03) |