Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | 19 ... 30 V DC | |
Ripple | ≤ 10 % | |
Rated current | ≤ 30 mA | |
Power dissipation | ≤ 600 mW | |
Power consumption | ≤ 700 mW | |
Input | ||
Connection side | control side | |
Connection | terminals 5-, 6+ | |
Input signal | 4 ... 20 mA limited to approx. 30 mA | |
Input voltage | depending on switch configuration open loop voltage of the control system < 23 V open loop voltage of the control system < 27 V |
|
Voltage drop | depending on switch configuration open loop voltage of the control system < 23 V: approx. 6 V at 20 mA open loop voltage of the control system < 27 V: approx. 10 V at 20 mA |
|
Input resistance | > 100 kΩ, with field wiring open | |
Output | ||
Connection side | field side | |
Connection | terminals 1+, 2- | |
Voltage | ≥ 13 V at 20 mA | |
Current | 4 ... 20 mA | |
Load | 0 ... 650 Ω | |
Ripple | 20 mV rms | |
Transfer characteristics | ||
Accuracy | 0.1 % | |
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ ± 0.1 % incl. non-linearity and hysteresis |
|
Influence of ambient temperature | < 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F)) | |
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) |
|
Rise time | 10 to 90 % ≤ 100 ms | |
Galvanic isolation | ||
Input/Output | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Output/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LED | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IP20 according to EN 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | spring terminals | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 114 x 124 mm (0.5 x 4.5 x 4.9 inch) , housing type A2 | |
Height | 124 mm | |
Width | 12.5 mm | |
Length | 114 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 06 ATEX 021 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Output | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I | |
Supply | ||
Maximum safe voltage | 250 V AC (Attention! Um is no rated voltage.) | |
Equipment | terminals 1+, 2- | |
Voltage | 25.2 V | |
Current | 100 mA | |
Power | 630 mW | |
Internal capacitance | 5.7 nF | |
Internal inductance | negligible | |
Certificate | PF 06 CERT 0973 X | |
Marking | II 3G Ex nA IIC T4 Gc | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Output/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 50303:2000 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0419 (cFMus) | |
UL approval | ||
Control drawing | 116-0420 (cULus) | |
IECEx approval | IECEx CES 06.0001 | |
Approved for | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | - power feed module KFD2-EB2(.R4A.B)(.SP) - universal power rail UPR-03(-M)(-S) - profile rail K-DUCT-BU(-UPR-03) |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device repeats the input signal from a control system to drive SMART I/P converters, electrical valves, and positioners located in a hazardous area.
Digital signals are superimposed on the analog values at the field side or control side and are transferred bi-directionally.
The current is transferred via a DC/DC converter and repeated at the output terminals.
An open field circuit presents a high impedance to the control side to allow alarm conditions to be monitored by the control system.
Test sockets for the connection of HART communicators are integrated into the terminals of the device.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Manual | ENG | 360 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 458 KB |
CAD 3-D / CAD 3-D | ALL | STP | 179 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1521 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 13.1149 X (Singapore) | ALL | 444 KB | |
Canada FM | FM18CA0116X | ALL | 2690 KB | |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Europe CESI II (1) D II (1) G I (M1) ATEX | CESI 06 ATEX 021 X | ALL | 622 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20170501 - E106378 RepRef 20081022 | ALL | 244 KB | |
USA FM | FM19US0117X | ALL | 2447 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 209 KB | ||
Control drawing FM / Control drawing FM | ALL | 208 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|