Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 0.8 W at 20 mA into 10 V (equivalent to 500 Ω) load | |
Power consumption | 1 W at 20 mA | |
Input | ||
Connection side | control side | |
Connection | terminals 7-, 8+, (9+) | |
Voltage drop | approx. 4 V or internal resistance 200 Ω at 20 mA | |
Input resistance | > 100 kΩ, when wiring resistance in the field > 16 V (equivalent to 800 Ω at 20 mA) | |
Current | 4 ... 20 mA limited to approx. 25 mA | |
Output | ||
Connection side | field side | |
Connection | terminals 1+, 2- | |
Voltage | ≥ 14 V at 20 mA | |
Current | 4 ... 20 mA | |
Load | 100 ... 700 Ω | |
Transfer characteristics | ||
Accuracy | 0.05 % | |
Deviation | ||
After calibration | at 20 °C (68 °F): ≤ 10 µA incl. non-linearity, calibration, hysteresis, supply and load changes | |
Influence of ambient temperature | ≤ 1 µA/K | |
Rise time | < 100 µs , 10 ... 90 % step change | |
Galvanic isolation | ||
Input/Output | basic insulation according to IEC 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/power supply | basic insulation according to IEC 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | EN 61010-1:2010 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 150 g | |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 | |
Height | 124 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | - power feed module KFD2-EB2(.R4A.B)(.SP) - universal power rail UPR-03(-M)(-S) - profile rail K-DUCT-GY(-UPR-03) |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This signal conditioner drives SMART I/ P converters, electrical valves, and positioners and provides isolation for non-intrinsically safe applications.
Digital signals are superimposed on the analog values at the field or control side and are transferred bi-directionally.
An open and shorted field circuit presents a high input impedance to the control side to allow line fault detection by control system.
If the loop resistance for digital communication is too low, an internal resistor of 250 Ω between terminals 8 and 9 is available, which may be used as the HART communication resistor.
Terminal 3 is connected to terminal 2 via a 100 Ω resistor. Terminal 3 can be used for an earth leakage connection in combination with the KFD2-ELD-Ex16.
Sockets for the connection of a HART communicator are integrated into the terminals of the device.
A unique collective error messaging feature is available when used with the Power Rail system.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 41 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3048 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
exida Functional Safety Assessment | P+F 03/10-12 R014 | ALL | 302 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0119A | ALL | 311 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|