Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cordset Deutsch socket straight to Deutsch plug straight, 6-pin, PUR cable black |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | Deutsch connectors | |
Style | straight | |
Locking | snap locking | |
Number of pins | 6 | |
Connector 2 | ||
Connection | plug | |
Construction type | Deutsch connectors | |
Style | straight | |
Locking | snap locking | |
Number of pins | 6 | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 8 A per contact | |
Conformity | ||
Degree of protection | EN 60529 | |
Oil resistance | IEC 60881:404 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -40 ... 125 °C (-40 ... 257 °F) | |
Cable, fixed | -40 ... 85 °C (-40 ... 185 °F) | |
Cable, flexing | -25 ... 85 °C (-13 ... 185 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Loosening protection | available | |
Degree of protection | IP68 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 8.8 mm | |
Bending radius | > 8 x cable diameter, moving > 4 x cable diameter, fixed |
|
Sheath stripping force | max. 50 N / 300 mm | |
Sheath color | black (similar to RAL 9005) | |
Number of cores | 6 | |
Core cross section | 1.5 mm2 | |
Cores color | Core 1: white Core 2: brown Core 3: blue Core 4: orange Core 5: green Core 6: black |
|
Core construction | 84 x 0.15 mm ∅ | |
Length | 3 m | |
Cable code | Li 9Y 11Y 6 x 1,5 | |
Mass | 462.5 g | |
Material | ||
PWIS free | yes | |
Plug connector | ||
Body | PA, black | |
Contact surface | Ni | |
Flammability | V-2 | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PP | |
UV resistance | yes | |
Chemical resistance | good | |
Oil resistance | yes | |
Microbial resistance | yes | |
Hydrolysis resistance | yes |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1821 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 1284 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4432A | ALL | 283 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6739 | ALL | 209 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|