Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female connector, 4-pin, DIN 43650, field-attachable |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | socket | |
Construction type 1 | angled | |
Electrical specifications | ||
Operating voltage | max. 250 V | |
Operating current | max. 16 A | |
Contact resistance | < 15 mΩ | |
Insulation resistance | min. 100 MΩ | |
Ambient conditions | ||
Ambient temperature | -40 ... 90 °C (-40 ... 194 °F) | |
Mechanical specifications | ||
Connection type | screw terminals | |
Core cross section | max. 1.5 mm2 16 AWG |
|
Cable diameter | 6 ... 8 mm | |
Degree of protection | IP65 | |
Material | ||
Seal | NBR | |
Mass | 27.76 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440116 |
ECLASS 12.0 | 27440103 |
ECLASS 11.0 | 27440102 |
ECLASS 10.0.1 | 27440102 |
ECLASS 9.0 | 27440102 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |