Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V15-G-0,3M-PUR-V1-G-WTS-PROG
Product Description |
Connection cable for WTS programming, M12 to M12, irradiated PUR cable, 4/5-pin |
General specifications |
Number of pins | 4 |
Connection 1 | socket |
Construction type 1 | straight |
Threading 1 | M12 |
Connection 2 | plug |
Construction type 2 | straight |
Threading 2 | M12 |
Electrical specifications |
Operating voltage | max. 60 V DC |
Test voltage | > 1500 V eff AC |
Operating current | max. 4 A |
Volume resistance | < 5 mΩ |
Ambient conditions |
Ambient temperature | -40 ... 105 °C (-40 ... 221 °F) active -50 ... 105 °C (-58 ... 221 °F) static |
Pollution degree | 3 |
Mechanical specifications |
Contact elements | spring-loaded contact socket |
Pin diameter | 1 mm |
Degree of protection | IP67 / IP68 / IP69k |
Material | |
| Contacts | CuSn / Au |
| Contact surface | Au |
| Body | TPU, green |
| Cable | PUR, irradiated |
| Slotted nut | Diecast zinc |
| Sleeve connector | Diecast zinc |
| Core insulation | PP |
Cable | fine-strand, flexible |
| Sheath diameter | ∅4.8 mm |
| Bending radius | > 10 x cable diameter, moving 5 x cable diameter, single bend |
| Color | orange |
| Cores | 4 x 0.34 mm2 |
| Conductor construction | 19 x 0.15 mm ∅ |
| Length | 0.3 m |
Mass | 31 g |
Flammability | |
| Contact carrier | 94 V-2 |
| Housing | 94 V-2 |
Note | The connection cable CANNOT be used as a standard connection cable for 5-pin sensors! |
Classifications
System | Classcode |
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V15-G-0,3M-PUR-V1-G-WTS-PROG
Associated Products:
V15-G-0,3M-PUR-V1-G-WTS-PROG
Accessory of |
|
|
|
Diffuse mode sensor, Specifically for quality checks on welding caps, Upper and lower welding caps checked simultaneously, High position and angle tolerance insensitivity of the welding cap, Stability alarm indication, Scratch resistant mineral glass lensfa |
|