Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connection cable, Sub-D to 4-pin M9, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | Sub-D | |
Connection 2 | Male connector | |
Construction type 2 | straight | |
Threading 2 | M9 | |
Electrical specifications | ||
Operating voltage | max. 125 V DC | |
Test voltage | > 1500 V eff AC | |
Operating current | max. 3 A | |
Volume resistance | < 3 mΩ | |
Ambient conditions | ||
Ambient temperature | cable, flexing: -5 ... 70 °C (23 ... 158 °F), cable, fixed: -20 ... 70 °C (-4 ... 158 °F) |
|
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | ||
Contacts | CuZn | |
Contact surface | Au | |
Body | PBT , black | |
Cable | PUR | |
Slotted nut | CuZn, nickel-plated | |
Core insolation | PVC | |
Cable | ||
Sheath diameter | ∅ 5.3 mm | |
Bending radius | cable, flexing: ≥ 80 mm, cable, fixed: > 10 x cable diameter |
|
Color | black | |
Cores | 5 x 0.25 mm2 | |
Conductor construction | 14 x 0.15 mm ∅ | |
Shield | grid | |
Length | 2 m | |
Mass | approx. 123 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |