Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V1-G-YE10M-PUR-H/S
Product Description |
Female cordset, M12, 4-pin, irradiated PUR cable |
General specifications |
Number of pins | 4 |
Connection 1 | socket |
Construction type 1 | straight |
Threading 1 | M12 |
Connection 2 | cable end |
Electrical specifications |
Operating voltage | max. 300 V DC |
Test voltage | > 1500 V eff AC |
Operating current | max. 4 A |
Volume resistance | < 5 mΩ |
Ambient conditions |
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Contact elements | spring-loaded contact socket |
Pin diameter | 1 mm |
Degree of protection | IP68 / IP69K |
Material | |
| Contacts | CuSn / Au |
| Contact surface | Au |
| Body | TPU , yellow |
| Cable | PUR, irradiated |
| Slotted nut | Diecast zinc |
| Core insulation | polyester |
Cable | fine-strand, flexible |
| Sheath diameter | ∅ 6.2 mm |
| Color | yellow |
| Cores | 4 x 0.75 mm2 |
| Conductor construction | 24 x 0.2 mm |
| Length | 10 m |
Mass | 559 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V1-G-YE10M-PUR-H/S