Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V15-W-10M-PUR-ABG5
Product Description |
Female cordset single-ended M12 angled A-coded 5-pin, shield on pin 5, PUR cable grey, shielded |
General specifications |
Connector 1 | |
| Connection | socket |
| Construction type | M12 |
| Style | angled |
| Locking | screw connection |
| Number of pins | 5 |
| Coding | A-coded |
Connector 2 | |
| Connection | cable end |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC |
Operating current | max. 4 A |
Conformity |
Degree of protection | EN 60529 |
Plug connection | connector M12 x 1 : IEC 61076-2-101 |
Halogen-free | DIN VDE 0472-815 DIN EN 50267-2-1 |
Ambient conditions |
Ambient temperature | |
| Plug connector | -40 ... 90 °C (-40 ... 194 °F) |
| Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) |
| Cable, flexing | -25 ... 80 °C (-13 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Plug connector | |
| Tightening torque | 0.6 Nm |
| Loosening protection | available |
| Tool installation | straight knurling and hexagon nut SW = 14 mm |
| Mating cycles | min. 100 |
| Shielding | shield connected to pin 5 |
Degree of protection | IP68 / IP69 |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 |
| Sheath diameter | 4.8 mm |
| Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
| Sheath stripping force | max. 100 N / 300 mm |
| Sheath color | grey (similar to RAL 7001) |
| Number of cores | 4 |
| Core cross section | 0.34 mm2 |
| Cores color | Core 1: brown Core 2: white Core 3: blue Core 4: black |
| Core construction | 19 x 0.15 mm ∅ |
| Shield | tinned copper braiding, 85 % coverage |
| Length | 10 m |
| Cable code | Li 9Y 11YM 4 x 0.34 |
Mass | 360.94 g |
Material |
Halogen-free | yes |
Plug connector | |
| Screw connection | Zinc diecast, nickel-plated |
| Body | TPU, black |
| Seal | FKM |
| Contact surface | gold plated (Au) |
| Flammability | V-2 |
Cable | |
| Sheathing | PUR based on polyether |
| Core insulation | PP |
| Chemical resistance | good |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V15-W-10M-PUR-ABG5
Design / Simulation:
V15-W-10M-PUR-ABG5
Approvals:
V15-W-10M-PUR-ABG5
Associated Products:
V15-W-10M-PUR-ABG5
Accessories |
|
|
|
torque screwdriver (0.6 Nm)fa |
|
|
|
|
plug-in cap M12fa |
|
|
|
|
Label holderfa |
|
|
|
|
Label platefa |
|
|
|
|
Modular universal holder for M12 connectorsfa |
|
|
|
|
Unlocking protector for M12 connectorfa |
|
|
|
|
Marking rings for M12 connectors, various colorsfa |
|