Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V23-W-10M-PUR
Product Description |
Female cordset, M23, 12-pin, PUR cable |
General specifications |
Connector 1 | |
| Connection | socket |
| Construction type | M23 |
| Style | angled |
| Locking | screw connection |
| Number of pins | 19 |
| Coding | A-coded |
Connector 2 | |
| Connection | cable end |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC |
Operating current | 8 A |
Ambient conditions |
Ambient temperature | |
| Plug connector | -40 ... 125 °C (-40 ... 257 °F) |
| Cable, fixed | -40 ... 90 °C (-40 ... 194 °F) |
| Cable, flexing | -5 ... 80 °C (23 ... 176 °F) |
Pollution degree | 2 |
Mechanical specifications |
Plug connector | |
| Mating cycles | 50 |
Degree of protection | IP68 |
Cable | |
| Sheath diameter | ∅ 8.5 mm |
| Bending radius | > 10 x cable diameter, moving |
| Sheath color | black |
| Cores | 8 x 0.34 mm2 and 3 x 0.75 mm2 |
| Core construction | 19 x 0.15 mm and 42 x 0.15 mm |
| Length | 10 m |
Mass | 1222 g |
Material |
Plug connector | |
| Body | PUR |
| Seal | FPM |
| Contact surface | Au |
Cable | |
| Sheathing | PUR |
| Core insulation | PVC |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V23-W-10M-PUR