Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Connection cable V15-G-S-YE25M-PUR-A-V15-G

V15-G-S-YE25M-PUR-A-V15-G
  • Improved resistance to weld spatter
  • Suitable for drag chains and abrasion resistant
  • Suitable for robotic applications / torsion resistant
  • Degree of protection IP68 / IP69
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • UL listed for USA and Canada
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15-G-S-YE25M-PUR-A-V15-G

Product Description
Cordset M12 socket yellow straight to M12 plug yellow straight A-coded, 5-pin, PUR cable weld spatter resistant yellow, UL approved, drag chain suitable, torsion resistant
General specifications
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581; DIN EN 60332-2-2
Halogen-freeDIN VDE 0472-815
IEC 60754-1
Microbial resistanceDIN EN 50525-2-21 / DIN VDE 0282-10
Hydrolysis resistanceDIN EN 50525-2-21
Approvals and certificates
UL approvalAWM STYLE 20549 AWM I/II A/B 80°C 300V FT2 (cable)
UL File NumberE231213
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.7 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Sheath stripping forcemax. 50 N / 300 mm
Sheath coloryellow (similar to RAL 1021)
Number of cores5
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: grey
Core construction42 x 0.1 mm ∅
Length25 m
Cable codeLi F 9Y 11Y 5 x 0,34
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3.3 m/s
Traverse distancemax. 5 m
Accelerationmax. 5 m/s2
Torsion cyclesmin. 1000000
Torsional stress± 180 °/m
Mass838.33 g
Material
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, yellow
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationPP
Weld spatter resistanceyes
Chemical resistancegood
Oil resistanceyes
Cooling lubricant resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V15-G-S-YE25M-PUR-A-V15-G

Design / Simulation: V15-G-S-YE25M-PUR-A-V15-G

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD-files 3-D / CAD-Dateien 3-DALLSTP6674 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---

Approvals: V15-G-S-YE25M-PUR-A-V15-G

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC E231213ALLPDF419 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3283AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5880ALLPDF219 KB

Associated Products: V15-G-S-YE25M-PUR-A-V15-G

Accessories
torque screwdriver (0.6 Nm)fa
plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connectorfa
Marking rings for M12 connectors, various colorsfa