Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single-ended female cordset, M12, PUR cable, 4-pin, for rolling stock |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | socket | |
Construction type 1 | angled | |
Threading 1 | M12 | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 250 V | |
Lead resistance | Max. 40.1 Ω/km | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Standards | IEC 61076-2-101:2008 | |
Flammability | NFPA 130 | |
Chemical resistance | EN 50264-1, EN 50306-1 | |
Approvals and certificates | ||
Approvals | Fire protection on railway vehicles, cat. Ia, Ib, II acc. BS 6853, GM/RT 2130, cat. A1, A2, B acc. NF F16-101 hazard level HL1-HL3 EN 45545, LR1-LR4 acc. UNI CEI 11170 level of protection 1-4 acc. DIN 5510 |
|
Ambient conditions | ||
Ambient temperature | Body -40 ... 90 °C (-40 ... 194 °F) Cable: -50 ... 120 °C (-58 ... 248 °F) |
|
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Material | ||
Contacts | CuSn / Au | |
Contact surface | Au | |
Body | TPU, black | |
Cable | RADOX EM 104 | |
Slotted nut | Diecast zinc | |
Core insulation | RADOX TI 301 | |
Cable | extra-fine wire, flexible | |
Sheath diameter | ∅ 4.5 mm ± 0.2 mm | |
Bending radius | > 4 x cable diameter, moveable > 3 x cable diameter, fixed |
|
Color | black | |
Number of cores | 4 | |
Core cross section | 0.5 mm2 | |
Conductor construction | 19 x 0.18 mm ∅ | |
Length | 2 m | |
Mass | 85 g | |
Flammability | ||
Contact carrier | 94 HB | |
Housing | 94 V-2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |