Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V1-180-W-BK1,5M-PUR-U-DT3P-G-Y
Product Description |
Adapter cable M12 socket straight A-coded 4-pin to Deutsch plug straight 3-pin, PUR cable black, oil resistant |
General specifications |
Connector 1 | |
| Connection | socket |
| Construction type | M12 |
| Style | angled |
| Locking | screw connection |
| Number of pins | 4 |
| Coding | A-coded |
| Customization | contact carrier rotated by 180° |
Connector 2 | |
| Connection | plug |
| Construction type | Deutsch connectors |
| Style | straight |
| Locking | snap locking |
| Number of pins | 3 |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC to be defined |
Operating current | max. 4 A |
Conformity |
Degree of protection | EN 60529 |
Plug connection | connector M12 x 1 : IEC 61076-2-101 |
Flammability | to be defined |
Halogen-free | IEC 60754-1 |
Chemical resistance | DIN EN 60811-2-1 |
Microbial resistance | EN 50360 |
Hydrolysis resistance | EN 50360 |
Oil resistance | DIN EN 60811-2-1 |
Ambient conditions |
Ambient temperature | |
| Connector 1 | -40 ... 90 °C (-40 ... 194 °F) |
| Connector 2 | -40 ... 125 °C (-40 ... 257 °F) |
| Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) |
| Cable, flexing | -20 ... 80 °C (-4 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Connector 1 | |
| Tightening torque | 0.6 Nm |
| Loosening protection | available |
| Tool installation | straight knurling |
| Mating cycles | min. 100 |
| Degree of protection | IP67 / IP68 / IP69 |
Connector 2 | |
| Loosening protection | available |
| Degree of protection | IP68 |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 |
| Sheath diameter | 4.3 mm |
| Bending radius | > 15 x cable diameter, moving > 8 x cable diameter, fixed |
| Sheath stripping force | max. 50 N / 300 mm |
| Sheath color | black (similar to RAL 9005) |
| Number of cores | 2 |
| Core cross section | 0.5 mm2 |
| Cores color | Core 1-A: brown Core 3-C: blue |
| Core construction | 16 x 0.2 mm ∅ twisted pairs |
| Length | 1.5 m |
| Cable code | Li 9Y 11YM 2 x 0,5 |
Mass | 62.5 g |
Material |
PWIS free | no |
Halogen-free | yes |
Connector 1 | |
| Screw connection | Zinc diecast, nickel-plated |
| Body | TPU, black |
| Contact surface | Au |
| Flammability | V-2 |
Connector 2 | |
| Body | PA, black |
| Contact surface | Ni |
| Flammability | V-0 |
Cable | |
| Sheathing | PUR based on polyether |
| Core insulation | PP |
| UV resistance | yes |
| Chemical resistance | good |
| Oil resistance | yes |
| Cooling lubricant resistance | yes |
| Microbial resistance | yes |
| Hydrolysis resistance | yes |
| Flammability | to be defined |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V1-180-W-BK1,5M-PUR-U-DT3P-G-Y
Design / Simulation:
V1-180-W-BK1,5M-PUR-U-DT3P-G-Y
Associated Products:
V1-180-W-BK1,5M-PUR-U-DT3P-G-Y
Accessories |
|
|
|
torque screwdriver (0.6 Nm)fa |
|
|
|
|
plug-in cap M12fa |
|
|
|
|
Label holder, Halogen-freefa |
|
|
|
|
Label plate, Halogen-freefa |
|
|
|
|
Modular universal holder for M12 connectorsfa |
|
|
|
|
Unlocking protector for M12 connector, Prevents connections being interrupted without using a toolfa |
|
|
|
|
Marking rings for M12 connectors, various colorsfa |
|