Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
KT-MB-GT2AD
Supply |
Rated voltage | 19.2 ... 35 V DC |
Rated current | 160 ... 90 mA |
Power dissipation | 3 W |
Ethernet Interface |
Port | 100 BASE-TX |
Protocol | TCP/IP and UDP/IP |
Services | ICMP , DHCP , AutoIP , HTTP |
Connection type | RJ-45 socket, 8-pin |
Transfer rate | 100 MBit/s |
Diagnostic Bus |
Number of Diagnostic Bus Channels | 2 |
Type | RS-485 |
Number of Diagnostic Modules/Channel | 31 |
Termination | integrated |
Cable length/Channel | 30 m |
Indicators/operating means |
LED ERR | red: Hardware fault |
LED PWR | green: Power on |
LINK/ACT | yellow |
CH1, CH2 | yellow: bus activity |
Galvanic isolation |
All circuits/FE | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Ethernet/Diagnostic Bus | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Ethernet/Supply | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Diagnostic Bus/Supply | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Diagnostic Bus/Diagnostic Bus | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Low voltage | |
| Directive 73/23/EEC | EN 50178 (identical to EN 62103) |
Standard conformity |
Galvanic isolation | IEC 62103 |
Degree of protection | IEC 60529 |
Climatic conditions | DIN IEC 721 |
Shock resistance | EN 60068-2-27 |
Vibration resistance | EN 60068-2-6 |
Ethernet | IEEE 802.3 |
Ambient conditions |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Relative humidity | < 95 % non-condensing |
Shock resistance | 15 g 11 ms |
Vibration resistance | 1 g , 10 ... 150 Hz |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Housing material | Polycarbonate |
Degree of protection | IP20 |
Mass | 250 g |
Mounting | DIN rail mounting |
Classifications
System | Classcode |
ECLASS 13.0 | 27242610 |
ECLASS 12.0 | 27242610 |
ECLASS 11.0 | 27242610 |
ECLASS 10.0.1 | 27242610 |
ECLASS 9.0 | 27242610 |
ECLASS 8.0 | 27242610 |
ECLASS 5.1 | 27242610 |
ETIM 9.0 | EC001600 |
ETIM 8.0 | EC001600 |
ETIM 7.0 | EC001600 |
ETIM 6.0 | EC001600 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Details:
KT-MB-GT2AD
Associated Products:
KT-MB-GT2AD
Accessory of |
|
|
|
Basic monitoring for power supply output and health, Plug-in Module for the FieldConnex Power Hub, Plug and play - no engineering required, For online monitoring, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area Zone 2 - high-power trunk Zone 1 - high-power trunk Division 2 - high-power trunk Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa |
|
|
|
|
Diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Plug and play - no engineering required, For online monitoring, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area Zone 2 - high-power trunk Zone 1 - high-power trunk Division 2 - high-power trunk Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa |
|
|
|
|
Comprehensive diagnostics for the fieldbus physical layer, Module and motherboard for retrofit of any installation, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, USA, Canada, Device coupler location: non-explosion hazardous area Zone 2 - high-power trunk Zone 1 - high-power trunk Division 2 - high-power trunk Division 1 - high-power trunkpa |
|
Matching System Components |
|
|
|
Comprehensive diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area Zone 2 - high-power trunk Zone 1 - high-power trunk Division 2 - high-power trunk Division 1 - high-power trunkpa |
|
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.